PCB Terminals

Manufacturer TE Connectivity
Description TAB P.C.BOARD .250 SERIES
Part Number 1217136-3
URL http://www.te.com/usa-en/product-1217136-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FASTON 250
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Mating Tab Width [mm] 6.35
Mating Tab Width [in] .25
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Plating Thickness [µm] 3.81
Plating Thickness [µin] 150
Operating Temperature Range [°C] -30 – 110
Operating Temperature Range [°F] -22 – 230
PCB Hole Diameter [mm] 1.4
PCB Hole Diameter [in] .055
Height Off PCB [mm] 10.21
Receptacle Terminal Stock Thickness [mm] .8
Receptacle Terminal Stock Thickness [in] .031
Extension Below Board [mm] 4.57
Extension Below Board [in] .18
Terminal Type Tab
Termination Method Through Hole - Solder
Terminal Orientation Straight
Plating Material Tin
Mounting Style Stud Mount
Packaging Method Reel
Contact Plating Material Tin
Packaging Quantity 8500
Terminal & Splice Style Tab
Stud Hole Yes
Terminal Size 6.35
Terminal Angle Straight
Underplating Material Copper
Wire Insulation Support With
Terminates To Printed Circuit Board
FASTON Yes
Connection Capacity Single
Product selection
Selector Part Number Description Buy Now Series PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Plating Thickness [µm] Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] PCB Hole Diameter [mm] PCB Hole Diameter [in] Height Off PCB [mm] Receptacle Terminal Stock Thickness [mm] Receptacle Terminal Stock Thickness [in] Extension Below Board [mm] Extension Below Board [in] Terminal Type Termination Method Terminal Orientation Plating Material Mounting Style Packaging Method Contact Plating Material Packaging Quantity Terminal & Splice Style Stud Hole Terminal Size Terminal Angle Underplating Material Wire Insulation Support Terminates To FASTON Connection Capacity
1 1217136-3 TAB P.C.BOARD .250 SERIES Buy Now FASTON 250 1.57 .062 6.35 .25 .8 .031 3.81 150 -30 – 110 -22 – 230 1.4 .055 10.21 .8 .031 4.57 .18 Tab Through Hole - Solder Straight Tin Stud Mount Reel Tin 8500 Tab Yes 6.35 Straight Copper With Printed Circuit Board Yes Single
Part Number
Description
Buy Now
Series
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Plating Thickness [µm]
Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
PCB Hole Diameter [mm]
PCB Hole Diameter [in]
Height Off PCB [mm]
Receptacle Terminal Stock Thickness [mm]
Receptacle Terminal Stock Thickness [in]
Extension Below Board [mm]
Extension Below Board [in]
Terminal Type
Termination Method
Terminal Orientation
Plating Material
Mounting Style
Packaging Method
Contact Plating Material
Packaging Quantity
Terminal & Splice Style
Stud Hole
Terminal Size
Terminal Angle
Underplating Material
Wire Insulation Support
Terminates To
FASTON
Connection Capacity
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.