Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description TAB A 1.6x0.6 CONTACT CS SRC Sn
Part Number 1241846-1
URL http://www.te.com/usa-en/product-1241846-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Timer Connector System
Wire Insulation Diameter [mm] 2.2 – 2.4
Wire Insulation Diameter [in] .053 – .094
Mating Tab Thickness [mm] .6
Mating Tab Thickness [in] .024
Mating Tab Width [mm] 1.6
Mating Tab Width [in] .063
Operating Temperature Range [°C] -40 – 130
Operating Temperature Range [°F] -40 – 266
Wire Size [mm²] 1.5
Wire Size [AWG] 15
Typical Current Rating [A] 10
Wire Size Search [AWG] 15
Wire Size Search [mm²] 1.5
Packaging Quantity 4000
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Tin (Sn)
Primary Locking Feature Locking Lance
Agency/Standard DIN 72 551 Part 5 and 6
Interface Plating Tin (Sn)
Receptacle Style 180°
Packaging Method Reel
Sealable No
Terminal & Splice Style Tab
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Typical Current Rating [A] Wire Size Search [AWG] Wire Size Search [mm²] Customer Preferred Contact Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Primary Locking Feature Agency/Standard Interface Plating Seal Type Receptacle Style Packaging Method Sealable Terminal & Splice Style Crimp Type
1 1241846-1 TAB A 1.6x0.6 CONTACT CS SRC Sn Buy Now Timer Connector System 2.2 – 2.4 .053 – .094 .6 .024 1.6 .063 -40 – 130 -40 – 266 1.5 15 10 15 1.5 4000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance DIN 72 551 Part 5 and 6 Tin (Sn) 180° Reel No Tab F-Crimp
2 1241846-2 TAB A 1.6x0.6 CONTACT CF SRC Sn Buy Now Timer Connector System 2.2 – 2.4 .053 – .094 .6 .024 1.6 .063 -40 – 130 -40 – 266 1.5 15 10 15 1.5 4000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance DIN 72 551 Part 5 and 6 Tin (Sn) 180° Reel No Tab F-Crimp
3 1703278-5 TAB A 1.6x0.6 CONTACT CS SWS Ag Buy Now Timer Connector System 2.2 – 2.4 .053 – .094 .6 .024 1.6 .063 -40 – 120 -40 – 248 1.5 15 10 15 1.5 4000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance DIN 72 551 Part 5 and 6 Silver (Ag) Single Wire Seal (SWS) 180° Reel Yes Tab F-Crimp
4 964265-2 TAB A 1.6x0.6 CONTACT CF SRC Sn Buy Now Timer Connector System 1.15 – 1.6 .045 – .063 .6 .024 1.6 .063 -40 – 130 -40 – 266 .2 – .35 24 – 20 10 22 .2 6500 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance DIN 72 551 Part 5 and 6 Tin (Sn) 180° Reel No Tab F-Crimp
5 964267-2 TAB A 1.6x0.6 CONTACT CF SRC Sn Buy Now Timer Connector System 1.4 – 2.1 .055 – .083 .6 .024 1.6 .063 -40 – 130 -40 – 266 .5 – 1 20 – 18 10 19 .5 6000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance DIN 72 551 Part 5 and 6 Tin (Sn) 180° Reel No Tab F-Crimp
6 964269-2 TAB A 1.6x0.6 CONTACT CF SWS Sn Buy Now Timer Connector System 1.4 – 2.1 .055 – .083 .6 .024 1.6 .063 -40 – 130 -40 – 266 .5 – 1 20 – 18 10 19 .5 4000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance DIN 72 551 Part 5 and 6 Tin (Sn) Single Wire Seal (SWS) 180° Reel Yes Tab F-Crimp
7 964269-3 TAB A 1.6x0.6 CONTACT CF SWS Au - 820P-37658 Buy Now Timer Connector System 820P-37658 1.4 – 2.1 .055 – .083 .6 .024 1.6 .063 -40 – 140 -40 – 284 .5 – 1 20 – 18 10 19 .5 4000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance DIN 72 551 Part 5 and 6 Gold (Au) Single Wire Seal (SWS) 180° Reel Yes Tab F-Crimp
8 964269-5 TAB A 1.6x0.6 CONTACT CF SWS Ag - 43137-000 - 820P-37899 Buy Now Timer Connector System 43137-000 820P-37899 1.4 – 2.1 .055 – .083 .6 .024 1.6 .063 -40 – 140 -40 – 284 .5 – 1 20 – 18 10 19 .5 No 4000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance DIN 72 551 Part 5 and 6 Silver (Ag) Single Wire Seal (SWS) 180° Reel Yes Tab F-Crimp
9 969079-2 TAB A 1.6x0.6 CONTACT CF SRC Sn Buy Now Timer Connector System 1.4 – 2.1 .055 – .083 .6 .024 1.6 .063 -40 – 120 -40 – 248 .5 – 1 20 – 18 10 19 .5 5500 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance DIN 72 551 Part 5 and 6 Tin (Sn) 180° Reel No Tab F-Crimp
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Typical Current Rating [A]
Wire Size Search [AWG]
Wire Size Search [mm²]
Customer Preferred Contact
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Primary Locking Feature
Agency/Standard
Interface Plating
Seal Type
Receptacle Style
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
Timer Connector Terminal - 969079-2
CONNECTOR SELECTOR - 1703278-5
CONNECTOR SELECTOR - 964269-2
CONNECTOR SELECTOR - 964269-3
CONNECTOR SELECTOR - 964269-5
TAB 1.6 x 0.6 mm TYP A - 1241846-1
TAB 1.6 x 0.6 mm TYP A - 1241846-2
PRODUCT GROUP DRAWING TAB 1.6 x 0.6 Flachstecker 1.6 x 0.6 - 1241846-1
PRODUCT GROUP DRAWING TAB 1.6 x 0.6 Flachstecker 1.6 x 0.6 - 1241846-2
PRODUCT GROUP DRAWING TAB 1.6 x 0.6 Flachstecker 1.6 x 0.6 - 1703278-5
Heavy Duty Sealed Connector Series (HDSCS) - 964269-2
Heavy Duty Sealed Connector Series (HDSCS) - 964269-3
Heavy Duty Sealed Connector Series (HDSCS) - 964269-5
Timer Interconnection System - 1241846-1
Timer Interconnection System - 1241846-2
Timer Interconnection System - 1703278-5
Timer Interconnection System - 964265-2
Timer Interconnection System - 964267-2
Timer Interconnection System - 964269-2
Timer Interconnection System - 964269-3
Timer Interconnection System - 964269-5
Timer Interconnection System - 969079-2
TAB 1.6 X 0.6 MM TYP A Flachstecker 1.6 x 0.6 mm TYP A - 964265-2
TAB 1.6 X 0.6 MM TYP A Flachstecker 1.6 x 0.6 mm TYP A - 964267-2
TAB 1.6 X 0.6 MM TYP A Flachstecker 1.6 x 0.6 mm TYP A - 964269-2
TAB 1.6 X 0.6 MM TYP A Flachstecker 1.6 x 0.6 mm TYP A - 964269-3
TAB 1.6 X 0.6 MM TYP A Flachstecker 1.6 x 0.6 mm TYP A - 964269-5
TAB 1.6 X 0.6 MM TYP A - 969079-2
3D PDF - 1241846-1
3D PDF - 1241846-2
3D PDF - 1703278-5
3D PDF - 964265-2
3D PDF - 964267-2
3D PDF - 964269-2
3D PDF - 964269-3
3D PDF - 964269-5
3D PDF - 969079-2
MD_1241846-2_121920172354_dmtec - 1241846-2
MD_964265-2_072120152232_dmtec - 964265-2
MD_964267-2_05252018528_dmtec - 964267-2
MD_964269-2_06012018055_dmtec - 964269-2
MD_964269-5_02152017522_dmtec - 964269-5
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.