Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description TAB 5.8x0.8 CONTACT CS SRC Sn
Part Number 1-962845-1
URL http://www.te.com/usa-en/product-1-962845-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Timer Connector System
Wire Insulation Diameter [mm] 2.7 – 3.7
Wire Insulation Diameter [in] .106 – .146
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Mating Tab Width [mm] 5.8
Mating Tab Width [in] .228
Operating Temperature Range [°C] -40 – 130
Operating Temperature Range [°F] -40 – 266
Wire Size [mm²] 1 – 2.5
Wire Size [AWG] 1 – 2.5
Typical Current Rating [A] 40
Wire Size Search [AWG] 15
Wire Size Search [mm²] 2
Packaging Quantity 1700
Terminal Transmits 25 – 40 A (Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Tin (Sn)
Primary Locking Feature Locking Lance
Interface Plating Tin (Sn)
Packaging Method Reel
Sealable No
Terminal & Splice Style Tab
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Typical Current Rating [A] Wire Size Search [AWG] Wire Size Search [mm²] Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Primary Locking Feature Interface Plating Packaging Method Sealable Terminal & Splice Style Crimp Type
1 1-962845-1 TAB 5.8x0.8 CONTACT CS SRC Sn Buy Now Timer Connector System 2.7 – 3.7 .106 – .146 .8 .031 5.8 .228 -40 – 130 -40 – 266 1 – 2.5 1 – 2.5 40 15 2 1700 25 – 40 A (Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) Reel No Tab F-Crimp
2 1-962846-2 TAB 5.8x0.8 CONTACT CS SRC Ag Buy Now Timer Connector System 3.3 – 4.5 .13 – .177 .8 .031 5.8 .228 -40 – 140 -40 – 284 2.5 – 4 2.5 – 4 40 2.5 1700 25 – 40 A (Power) Crimp Copper Silver (Ag) Locking Lance Silver (Ag) Reel No Tab F-Crimp
3 1-963734-1 TAB 5.8x0.8 CONTACT CS SRC Sn Buy Now Timer Connector System 1.4 – 2.1 .055 – .083 .8 .031 5.8 .228 -40 – 130 -40 – 266 .5 – 1 40 .5 1700 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) Reel No Tab F-Crimp
4 1-963735-1 TAB 5.8x0.8 CONTACT CS SRC Sn Buy Now Timer Connector System 2.2 – 2.4 .087 – .118 .8 .031 5.8 .228 -40 – 130 -40 – 266 1 – 2.5 1 – 2.5 40 15 2 1800 25 – 40 A (Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) Reel No Tab F-Crimp
5 1-963735-2 TAB 5.8x0.8 CONTACT CS SRC Ag Buy Now Timer Connector System 2.2 – 2.4 .087 – .118 .8 .031 5.8 .228 -40 – 140 -40 – 284 1 – 2.5 1 – 2.5 40 15 2 1800 25 – 40 A (Power) Crimp Copper Silver (Ag) Locking Lance Silver (Ag) Reel No Tab F-Crimp
6 2-963735-1 TAB 5.8x0.8 CONTACT CF SRC Sn Buy Now Timer Connector System 2.2 – 2.4 .087 – .118 .8 .031 5.8 .228 -40 – 130 -40 – 266 1 – 2.5 1 – 2.5 40 15 2 1800 25 – 40 A (Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) Reel No Tab F-Crimp
7 2-963736-1 TAB 5.8x0.8 CONTACT CF SRC Sn Buy Now Timer Connector System 2.7 – 3.7 .106 – .145 .8 .031 5.8 .228 -40 – 130 -40 – 266 2.5 – 4 4 40 4 1800 25 – 40 A (Power) Crimp Copper Tin (Sn) Locking Lance Tin (Sn) Reel No Tab F-Crimp
Part Number
Description
Buy Now
Series
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Typical Current Rating [A]
Wire Size Search [AWG]
Wire Size Search [mm²]
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Primary Locking Feature
Interface Plating
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
Timer Connector Terminal - 1-962845-1
Timer Connector Terminal - 1-962846-2
Timer Connector Terminal - 1-963734-1
Timer Connector Terminal - 1-963735-1
Timer Connector Terminal - 1-963735-2
Timer Connector Terminal - 2-963735-1
Timer Connector Terminal - 2-963736-1
5,8MM Flachstecker - 1-962845-1
5,8MM Flachstecker - 1-962846-2
5,8MM Flachstecker - 1-963734-1
5,8MM Flachstecker - 1-963735-1
5,8MM Flachstecker - 1-963735-2
5,8MM Flachstecker - 2-963735-1
5,8MM Flachstecker - 2-963736-1
TAB 5.8 x 0.8 Flachstecker 5.8 x 0.8 - 1-962845-1
TAB 5.8 x 0.8 Flachstecker 5.8 x 0.8 - 1-962846-2
TAB 5.8 x 0.8 Flachstecker 5.8 x 0.8 - 1-963734-1
TAB 5.8 x 0.8 Flachstecker 5.8 x 0.8 - 1-963735-1
TAB 5.8 x 0.8 Flachstecker 5.8 x 0.8 - 1-963735-2
TAB 5.8 x 0.8 Flachstecker 5.8 x 0.8 - 2-963735-1
TAB 5.8 x 0.8 Flachstecker 5.8 x 0.8 - 2-963736-1
3D PDF - 1-962845-1
3D PDF - 1-962846-2
3D PDF - 1-963734-1
3D PDF - 1-963735-1
3D PDF - 1-963735-2
3D PDF - 2-963735-1
3D PDF - 2-963736-1
Timer Interconnection System - 1-962845-1
Timer Interconnection System - 1-962846-2
Timer Interconnection System - 1-963734-1
Timer Interconnection System - 1-963735-1
Timer Interconnection System - 1-963735-2
Timer Interconnection System - 2-963735-1
Timer Interconnection System - 2-963736-1
TAB 5.8 x 0.8 Flachstecker 5.8 x 0.8 - 1-962845-1
TAB 5.8 x 0.8 Flachstecker 5.8 x 0.8 - 1-962846-2
TAB 5.8 x 0.8 Flachstecker 5.8 x 0.8 - 1-963734-1
TAB 5.8 x 0.8 Flachstecker 5.8 x 0.8 - 1-963735-1
TAB 5.8 x 0.8 Flachstecker 5.8 x 0.8 - 1-963735-2
TAB 5.8 x 0.8 Flachstecker 5.8 x 0.8 - 2-963735-1
TAB 5.8 x 0.8 Flachstecker 5.8 x 0.8 - 2-963736-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.