In-Series Adapters

Manufacturer TE Connectivity
Description T-ADAPTER, SERIES BNC - 1279629 - 655-1022-01
Part Number 413592-2
URL http://www.te.com/usa-en/product-413592-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 1279629
Also Known As (Marketing Alias) #2 655-1022-01
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
RF Connector Center Contact Plating Thickness [µin] 15
Impedance [O] 50
Body Material Zinc
Grade Commercial
Packaging Method Carton
Packaging Quantity 100
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Bulkhead
Circuit Application Power & Signal
Connector System Cable-to-Cable
Number of Positions 1
Sealable No
Dielectric Material Polymethylpentene
RF Connector Center Contact Material Phosphor Bronze
Body Plating Material Nickel
RF Connector Center Contact Plating Material Gold
Body Insulation Without
Body Style Tee
Isolated Ground No
RF Connector Type BNC
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Operating Temperature Range [°C] Operating Temperature Range [°F] RF Connector Center Contact Plating Thickness [µin] Impedance [O] Body Material Comment Grade Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Dielectric Material RF Connector Center Contact Material Body Plating Material RF Connector Center Contact Plating Material Body Insulation Body Style Isolated Ground RF Connector Type
1 413592-2 T-ADAPTER, SERIES BNC - 1279629 - 655-1022-01 Buy Now 1279629 655-1022-01 -55 – 85 -67 – 185 15 50 Zinc Commercial Carton 100 Wire & Cable Bulkhead Power & Signal Cable-to-Cable 1 No Polymethylpentene Phosphor Bronze Nickel Gold Without Tee No BNC
2 413592-6 BNC T-ADAPTER - 1168833 - AMPS-0-0413592-6 - CA3779-000 Buy Now 1168833 AMPS-0-0413592-6 CA3779-000 -55 – 85 -67 – 185 30 50 Zinc Commercial Bag 100 Wire & Cable Bulkhead Power & Signal Cable-to-Cable 1 No Polymethylpentene Beryllium Copper Nickel Gold Without Tee No BNC
3 5413592-6 T-ADAPTER, SERIES BNC Buy Now -55 – 85 -67 – 185 30 50 Zinc Commercial Bag 100 Wire & Cable Bulkhead Power & Signal Cable-to-Cable 1 No Polymethylpentene Beryllium Copper Nickel Gold Without Tee No BNC
4 5413592-9 T-ADAPTER, SERIES BNC Buy Now -55 – 85 -67 – 185 15 50 Zinc Special graphics Commercial Carton 1 Wire & Cable Bulkhead Power & Signal Cable-to-Cable 1 No Polymethylpentene Phosphor Bronze Nickel Gold Without Tee No BNC
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Operating Temperature Range [°C]
Operating Temperature Range [°F]
RF Connector Center Contact Plating Thickness [µin]
Impedance [O]
Body Material
Comment
Grade
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Dielectric Material
RF Connector Center Contact Material
Body Plating Material
RF Connector Center Contact Plating Material
Body Insulation
Body Style
Isolated Ground
RF Connector Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.