SIM Card Connectors

Manufacturer TE Connectivity
Description SUPER LOW PROFILE 1.95SIM WITH FLANGE
Part Number 1932768-1
URL http://www.te.com/usa-en/product-1932768-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SIM Connectors
Operating Temperature Range [°C] -25 – 70
Operating Temperature Range [°F] -13 – 158
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 1.2
Height Above PC Board [mm] 2
Height Above PC Board [in] .079
Durability Rating [Cycles] 5000
Contact Retention No
Housing Color Black
Housing Material Thermoplastic
Packaging Method Tape & Reel
Packaging Quantity 1000
Product Type Connector
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 6
Contact Base Material Selective Gold
Card Insertion Style Normal Insertion
Card Stop With
Connector Stabilization Ribs Without
Module Type SIM (Security Identity Module)
PCB Mounting Style Surface Mount
Number of Contacts 6
Ejector Type Push-Pull
Card Detection Switch Without
Card Guide Slots With
Card Type 2FF mini SIM
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Height Above PC Board [mm] Height Above PC Board [in] Durability Rating [Cycles] Contact Retention Housing Color Housing Material Packaging Method Packaging Quantity Product Type UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material Card Insertion Style Card Stop Connector Stabilization Ribs Module Type PCB Mounting Style Number of Contacts Ejector Type Card Detection Switch Card Guide Slots Card Type
1 1932768-1 SUPER LOW PROFILE 1.95SIM WITH FLANGE Buy Now SIM Connectors -25 – 70 -13 – 158 2.54 .1 1.2 2 .079 5000 No Black Thermoplastic Tape & Reel 1000 Connector UL 94V-0 Printed Circuit Board Board Mount Signal 6 Selective Gold Normal Insertion With Without SIM (Security Identity Module) Surface Mount 6 Push-Pull Without With 2FF mini SIM
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Height Above PC Board [mm]
Height Above PC Board [in]
Durability Rating [Cycles]
Contact Retention
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Product Type
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
Card Insertion Style
Card Stop
Connector Stabilization Ribs
Module Type
PCB Mounting Style
Number of Contacts
Ejector Type
Card Detection Switch
Card Guide Slots
Card Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.