2

USB Connectors

Manufacturer TE Connectivity
Description STD USB TYPE B, VERTICAL, T/H
Part Number 5787834-1
URL http://www.te.com/usa-en/product-5787834-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] .76
Contact Mating Area Plating Thickness [µin] 29.92
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Tail Length [mm] 3.01
Tail Length [in] .118
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Centerline (Pitch) [mm] 2.5
Centerline (Pitch) [in] .098
Contact Current Rating (Max) [A] 1
Offset [mm] 0
Soldering Temperature (Max) [°C] 260
Soldering Temperature (Max) [°F] 500
Size Standard
Connector Style Receptacle
Number of Ports 1
Mounting Location Top
Orientation Vertical
Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
Contact Termination Type Through Hole
Housing Color Black
Housing Material Thermoplastic
LED Without
Packaging Method Box & Tray
Packaging Quantity 144
Product Type Connector
Shell Plating Material Tin
Termination Method Solder
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 4
UL Flammability Rating UL 94V-0
PCB Mount Retention Type Kinked Legs
Termination Method to Printed Circuit Board Reflow Solder
Integral Locking Latch Without
Pick & Place Capable No
USB Version 2.0
Industry Standard USB 2.0
Locating Posts Without
Locking Feature With
Shell Plating Finish Bright
USB Type B
Halogen Free No
Test Identification (TID) 60000281
Moisture Sensitivity Level 1
Mating Cycles (Max) 1500
PCB Connector Seating Flush
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Tail Length [mm] Tail Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Offset [mm] Soldering Temperature (Max) [°C] Soldering Temperature (Max) [°F] Size Connector Style Number of Ports Mounting Location Orientation Contact Mating Area Plating Material Contact Termination Type Housing Color Housing Material LED Packaging Method Packaging Quantity Product Type Shell Plating Material Termination Method Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions UL Flammability Rating PCB Mount Retention Type Termination Method to Printed Circuit Board Integral Locking Latch Pick & Place Capable USB Version Industry Standard Locating Posts Locking Feature Shell Plating Finish USB Type Halogen Free Test Identification (TID) Moisture Sensitivity Level Mating Cycles (Max) PCB Connector Seating
1 5787834-1 STD USB TYPE B, VERTICAL, T/H Buy Now .76 29.92 1.57 .062 3.01 .118 -55 – 85 -67 – 185 2.5 .098 1 0 260 500 Standard Receptacle 1 Top Vertical Gold or Gold Flash over Palladium Nickel Through Hole Black Thermoplastic Without Box & Tray 144 Connector Tin Solder Printed Circuit Board Board Mount Signal Cable-to-Board 4 UL 94V-0 Kinked Legs Reflow Solder Without No 2.0 USB 2.0 Without With Bright B No 60000281 1 1500 Flush
Part Number
Description
Buy Now
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Tail Length [mm]
Tail Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Offset [mm]
Soldering Temperature (Max) [°C]
Soldering Temperature (Max) [°F]
Size
Connector Style
Number of Ports
Mounting Location
Orientation
Contact Mating Area Plating Material
Contact Termination Type
Housing Color
Housing Material
LED
Packaging Method
Packaging Quantity
Product Type
Shell Plating Material
Termination Method
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
UL Flammability Rating
PCB Mount Retention Type
Termination Method to Printed Circuit Board
Integral Locking Latch
Pick & Place Capable
USB Version
Industry Standard
Locating Posts
Locking Feature
Shell Plating Finish
USB Type
Halogen Free
Test Identification (TID)
Moisture Sensitivity Level
Mating Cycles (Max)
PCB Connector Seating
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.