USB Connectors

Manufacturer TE Connectivity
Description Std USB Type A, R/A, SMT, Offset, Panel
Part Number 1-353576-1
URL http://www.te.com/usa-en/product-1-353576-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Alcoswitch Gemini A
Contact Mating Area Plating Thickness [µm] .76
Contact Mating Area Plating Thickness [µin] 29.92
PCB Thickness (Recommended) [mm] 1
PCB Thickness (Recommended) [in] .039
Tail Length [mm] 1.85
Tail Length [in] .073
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Centerline (Pitch) [mm] 2.5
Centerline (Pitch) [in] .098
Contact Current Rating (Max) [A] 1
Offset [mm] 4
Soldering Temperature (Max) [°C] 260
Soldering Temperature (Max) [°F] 500
Size Standard
Connector Style Receptacle
Number of Ports 1
Mounting Location Bottom
Orientation Right Angle
Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
Contact Termination Type Surface Mount
Housing Color White
Housing Material Thermoplastic
LED Without
Packaging Method Box & Tray
Packaging Quantity 55
Product Type Connector
Shell Plating Material Tin-Lead over Nickel
Termination Method Solder
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Panel
Circuit Application Power & Signal
Connector System Cable-to-Panel
Number of Positions 4
UL Flammability Rating UL 94V-0
Ground Component Type M2 Threaded Hole
Number of Mounting Legs 2
PCB Mount Retention Type SMT Hold-Down
Panel Mount Feature Type Flange
Termination Method to Printed Circuit Board Reflow Solder
Pick & Place Capable Yes
Grounding Options Panel Ground
USB Version 2.0
Industry Standard USB 2.0
Locating Posts With
Locking Feature Without
Panel Ground Location Right/Left
Pick and Place Pick and Place Cover
Shell Plating Finish Bright
USB Type A
Halogen Free No
Moisture Sensitivity Level 1
Mating Cycles (Max) 1500
PCB Connector Seating Offset
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Tail Length [mm] Tail Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Offset [mm] Soldering Temperature (Max) [°C] Soldering Temperature (Max) [°F] Size Connector Style Number of Ports Mounting Location Orientation Contact Mating Area Plating Material Contact Termination Type Housing Color Housing Material LED Packaging Method Packaging Quantity Product Type Shell Plating Material Termination Method Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions UL Flammability Rating Ground Component Type Number of Mounting Legs PCB Mount Retention Type Panel Mount Feature Type Termination Method to Printed Circuit Board Pick & Place Capable Grounding Options USB Version Industry Standard Locating Posts Locking Feature Panel Ground Location Pick and Place Shell Plating Finish USB Type Halogen Free Moisture Sensitivity Level Mating Cycles (Max) PCB Connector Seating
1 1-353576-1 Std USB Type A, R/A, SMT, Offset, Panel Buy Now Alcoswitch Gemini A .76 29.92 1 .039 1.85 .073 -55 – 85 -67 – 185 2.5 .098 1 4 260 500 Standard Receptacle 1 Bottom Right Angle Gold or Gold Flash over Palladium Nickel Surface Mount White Thermoplastic Without Box & Tray 55 Connector Tin-Lead over Nickel Solder Printed Circuit Board Panel Power & Signal Cable-to-Panel 4 UL 94V-0 M2 Threaded Hole 2 SMT Hold-Down Flange Reflow Solder Yes Panel Ground 2.0 USB 2.0 With Without Right/Left Pick and Place Cover Bright A No 1 1500 Offset
2 1-353576-2 Std USB Type A, R/A, SMT, Offset, Panel Buy Now Alcoswitch Gemini A .76 29.92 1 .039 1.85 .073 -55 – 85 -67 – 185 2.5 .098 1 4 260 500 Standard Receptacle 1 Bottom Right Angle Gold or Gold Flash over Palladium Nickel Surface Mount Black Thermoplastic Without Box & Tray 55 Connector Tin-Lead over Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Panel 4 UL 94V-0 M2 Threaded Hole 2 SMT Hold-Down Flange Reflow Solder Yes Panel Ground 2.0 USB 2.0 With Without Right/Left Pick and Place Cover Bright A No 1 1500 Offset
3 1-5353576-2 Std USB Type A, R/A, SMT, Offset, Panel Buy Now Alcoswitch Gemini A .76 29.92 1 .039 1.85 .073 -55 – 85 -67 – 185 2 .078 1 4 260 500 Standard Receptacle 1 Bottom Right Angle Gold or Gold Flash over Palladium Nickel Surface Mount Black Thermoplastic Without Box & Tray 55 Connector Tin Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 4 UL 94V-0 M2 Threaded Hole 2 SMT Hold-Down Flange Reflow Solder Yes Panel Ground 2.0 USB 2.0 With With Right/Left Pick and Place Cover Bright A No 1 1500 Offset
4 1-5353583-1 Std USB Type A, R/A, SMT, Offset, Panel Buy Now Alcoswitch Gemini A .76 29.92 1 .039 1.85 .073 -55 – 85 -67 – 185 2 .098 1 4 260 500 Standard Receptacle 1 Top Right Angle Gold or Gold Flash over Palladium Nickel Surface Mount White Thermoplastic Without Box & Tray 55 Connector Tin Solder Printed Circuit Board Panel Power & Signal Cable-to-Board 4 UL 94V-0 M2 Threaded Hole 2 SMT Hold-Down Flange Reflow Solder Yes Panel Ground 2.0 USB 2.0 With With Right/Left Pick and Place Cover Bright A No 1 1500 Offset
5 1-5353583-4 Std USB Type A, R/A, SMT, Offset, Panel Buy Now Alcoswitch Gemini A .76 29.92 1 .039 1.85 .073 -55 – 85 -67 – 185 2 .098 1 4 260 500 Standard Receptacle 1 Top Right Angle Gold or Gold Flash over Palladium Nickel Surface Mount Black Thermoplastic Without Box & Tray 55 Connector Tin Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 4 UL 94V-0 M2 Threaded Hole 2 SMT Hold-Down Flange Reflow Solder Yes Panel Ground 2.0 USB 2.0 With With Right/Left Pick and Place Cover Bright A No 1 1500 Offset
6 5353583-1 Std USB Type A, R/A, SMT, Offset, Panel Buy Now Alcoswitch Gemini A .76 29.92 1 .039 1.85 .073 -55 – 85 -67 – 185 2.5 .098 1 4 260 500 Standard Receptacle 1 Top Right Angle Gold or Gold Flash over Palladium Nickel Surface Mount White Thermoplastic Without Box & Tray 55 Connector Tin Solder Printed Circuit Board Panel Power & Signal Cable-to-Panel 4 UL 94V-0 M2 Threaded Hole 2 SMT Hold-Down Flange Reflow Solder No Panel Ground 2.0 USB 2.0 With With Right/Left Pick and Place Cover Bright A No 1 1500 Offset
7 5353583-4 Std USB Type A, R/A, SMT, Offset, Panel Buy Now Alcoswitch Gemini A .76 29.92 1 .039 1.85 .073 -55 – 85 -67 – 185 2 .078 1 4 260 500 Standard Receptacle 1 Top Right Angle Gold or Gold Flash over Palladium Nickel Surface Mount Black Thermoplastic Without Tray 55 Connector Tin Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Panel 4 UL 94V-0 M2 Threaded Hole 2 SMT Hold-Down Flange Reflow Solder No Panel Ground 2.0 USB 2.0 With With Right/Left Pick and Place Cover Bright A No 1 1500 Offset
8 5353929-4 Std USB Type A, R/A, SMT, Offset, Panel Buy Now Alcoswitch Gemini A .76 29.92 1 .039 1.85 .073 -55 – 85 -67 – 185 2.5 .098 1 4 260 500 Standard Receptacle 1 Top Right Angle Gold or Gold Flash over Palladium Nickel Surface Mount Black Thermoplastic Without Tape & Reel 350 Connector Tin-Lead over Nickel Solder Printed Circuit Board Panel Power & Signal Cable-to-Panel 4 UL 94V-0 M2 Threaded Hole 2 SMT Hold-Down Flange Reflow Solder Yes Panel Ground 2.0 USB 2.0 With With Right/Left Pick and Place Cover Bright A No 1 1500 Offset
9 5353929-6 Std USB Type A, R/A, SMT, Offset, Panel Buy Now Alcoswitch Gemini A .76 29.92 1 .039 1.85 .073 -55 – 85 -67 – 185 2.5 .098 1 4 260 500 Standard Receptacle 1 Top Right Angle Gold Surface Mount Black Thermoplastic Without Tape & Reel 350 Connector Tin-Lead over Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Panel 4 UL 94V-0 M2 Threaded Hole 2 SMT Hold-Down Flange Reflow Solder Yes Panel Ground 2.0 USB 2.0 With Without Right/Left Pick and Place Cover Bright A No 1 1500 Offset
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Tail Length [mm]
Tail Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Offset [mm]
Soldering Temperature (Max) [°C]
Soldering Temperature (Max) [°F]
Size
Connector Style
Number of Ports
Mounting Location
Orientation
Contact Mating Area Plating Material
Contact Termination Type
Housing Color
Housing Material
LED
Packaging Method
Packaging Quantity
Product Type
Shell Plating Material
Termination Method
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
UL Flammability Rating
Ground Component Type
Number of Mounting Legs
PCB Mount Retention Type
Panel Mount Feature Type
Termination Method to Printed Circuit Board
Pick & Place Capable
Grounding Options
USB Version
Industry Standard
Locating Posts
Locking Feature
Panel Ground Location
Pick and Place
Shell Plating Finish
USB Type
Halogen Free
Moisture Sensitivity Level
Mating Cycles (Max)
PCB Connector Seating
Documentation
AMP Universal Serial Bus(USB) Receptacle Connectors(Type A, SMT) - 1-353576-1
AMP Universal Serial Bus(USB) Receptacle Connectors(Type A, SMT) - 1-353576-2
AMP Universal Serial Bus(USB) Receptacle Connectors(Type A, SMT) - 1-5353576-2
AMP Universal Serial Bus(USB) Receptacle Connectors(Type A, SMT) - 1-5353583-1
AMP Universal Serial Bus(USB) Receptacle Connectors(Type A, SMT) - 1-5353583-4
AMP Universal Serial Bus(USB) Receptacle Connectors(Type A, SMT) - 5353583-1
AMP Universal Serial Bus(USB) Receptacle Connectors(Type A, SMT) - 5353583-4
AMP Universal Serial Bus(USB) Receptacle Connectors(Type A, SMT) - 5353928-1
AMP Universal Serial Bus(USB) Receptacle Connectors(Type A, SMT) - 5353929-1
AMP Universal Serial Bus(USB) Receptacle Connectors(Type A, SMT) - 5353929-4
AMP Universal Serial Bus(USB) Receptacle Connectors(Type A, SMT) - 5353929-6
Universal Serial Bus (USB) Type A and Type B Connectors - 1-353576-1
Universal Serial Bus (USB) Type A and Type B Connectors - 1-353576-2
3D PDF - 1-353576-1
3D PDF - 1-353576-2
3D PDF - 1-5353583-1
3D PDF - 1-5353583-1
3D PDF - 1-5353583-4
3D PDF - 1-5353583-4
RECEPTACLE ASSY R/A SMT REVERSE TYPE USB CONNECTOR - 1-353576-1
RECEPTACLE ASSY R/A SMT REVERSE TYPE USB CONNECTOR - 1-353576-2
RECEPTACLE ASS'Y R/A SMT STANDARD TYPE USB CONNECTOR - 1-5353583-1
RECEPTACLE ASS'Y R/A SMT STANDARD TYPE USB CONNECTOR - 1-5353583-4
RECEPTACLE ASS'Y R/A SMT STANDARD TYPE USB CONNECTOR - 5353583-1
RECEPTACLE ASS'Y R/A SMT STANDARD TYPE USB CONNECTOR - 5353583-4
3D PDF - 5353583-1
3D PDF - 5353583-1
3D PDF - 5353583-4
3D PDF - 5353583-4
EMBOSS ASSY REVERSE TYPE USB CONN. REC. WITH COVER TYPE - 5353928-1
EMBOSS ASSY REVERSE TYPE USB CONN. REC. WITH COVER TYPE - 5353928-2
3D PDF - 5353928-1
3D PDF - 5353928-2
EMBOSS ASSY STD TYPE USB CONN. REC. WITH COVER TYPE - 5353929-1
EMBOSS ASSY STD TYPE USB CONN. REC. WITH COVER TYPE - 5353929-4
EMBOSS ASSY STD TYPE USB CONN. REC. WITH COVER TYPE - 5353929-6
3D PDF - 5353929-1
3D PDF - 5353929-4
3D PDF - 5353929-6
USB and Mini USB Datasheet 7-1773442-0 - 5353929-1
3D PDF - 1-5353576-2
MD_1-5353583-1_10132017342_dmtec - 1-5353583-1
MD_5353928-1_09042018133_dmtec - 5353928-1
MD_5353928-2_092620172328_dmtec - 5353928-2
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.