USB Connectors

Manufacturer TE Connectivity
Description Std USB Type A, Flag, T/H, 1.5A
Part Number 1734775-1
URL http://www.te.com/usa-en/product-1734775-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Alcoswitch Gemini A
Contact Mating Area Plating Thickness [µm] .76
Contact Mating Area Plating Thickness [µin] 29.92
PCB Thickness (Recommended) [mm] 1.6
PCB Thickness (Recommended) [in] .063
Tail Length [mm] 2.45
Tail Length [in] .096
Operating Temperature Range [°C] 0 – 50
Operating Temperature Range [°F] 32 – 122
Centerline (Pitch) [mm] 2
Centerline (Pitch) [in] .078
Contact Current Rating (Max) [A] 1.5
Soldering Temperature (Max) [°C] 240
Soldering Temperature (Max) [°F] 464
Size Standard
Connector Style Receptacle
Number of Ports 1
Mounting Location Top
Orientation Flag
Contact Mating Area Plating Material Gold Flash over Palladium Nickel
Contact Termination Type Through Hole
Housing Color Black
Housing Material Thermoplastic
LED Without
Packaging Method Box & Tray
Packaging Quantity 100
Product Type Connector
Shell Plating Material Nickel over Copper
Termination Method Solder
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Power & Signal
Connector System Cable-to-Board
Number of Positions 4
UL Flammability Rating UL 94V-0
Number of Mounting Legs 4
PCB Mount Retention Type Kinked Legs
Panel Mount Feature Type Flange
Termination Method to Printed Circuit Board Wave Solder
Pick & Place Capable No
USB Version 2.0
Industry Standard USB 2.0
Locating Posts Without
Locking Feature With
USB Type A
Halogen Free No
Moisture Sensitivity Level 1
Mating Cycles (Max) 250
PCB Connector Seating Flush
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Tail Length [mm] Tail Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Soldering Temperature (Max) [°C] Soldering Temperature (Max) [°F] Size Connector Style Number of Ports Mounting Location Orientation Contact Mating Area Plating Material Contact Termination Type Housing Color Housing Material LED Packaging Method Packaging Quantity Product Type Shell Plating Material Termination Method Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions UL Flammability Rating Number of Mounting Legs PCB Mount Retention Type Panel Mount Feature Type Termination Method to Printed Circuit Board Pick & Place Capable USB Version Industry Standard Locating Posts Locking Feature Shell Plating Finish USB Type Halogen Free Moisture Sensitivity Level Mating Cycles (Max) PCB Connector Seating
1 1734775-1 Std USB Type A, Flag, T/H, 1.5A Buy Now Alcoswitch Gemini A .76 29.92 1.6 .063 2.45 .096 0 – 50 32 – 122 2 .078 1.5 240 464 Standard Receptacle 1 Top Flag Gold Flash over Palladium Nickel Through Hole Black Thermoplastic Without Box & Tray 100 Connector Nickel over Copper Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 4 UL 94V-0 4 Kinked Legs Flange Wave Solder No 2.0 USB 2.0 Without With A No 1 250 Flush
2 440260-1 Std USB Type A, Flag, T/H Buy Now Alcoswitch Gemini A .76 29.92 1.57 .062 2.84 .09 -55 – 85 -67 – 185 2.5 .098 240 464 Standard Receptacle 1 Top Flag Gold or Gold Flash over Palladium Nickel Through Hole Black Thermoplastic Without Box & Tray 22 Connector Tin Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 4 UL 94V-0 4 Hold-Down Flange Wave Solder No 2.0 USB 2.0 Without With Bright A No 1 1500 Flush
3 440260-2 Std USB Type A, Flag, T/H, Natural Buy Now Alcoswitch Gemini A .76 29.92 1.57 .062 2.29 .09 -55 – 85 -67 – 185 2.5 .098 240 464 Standard Receptacle 1 Top Flag Gold or Gold Flash over Palladium Nickel Through Hole Natural Thermoplastic Without Box & Tray 22 Connector Tin Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 4 UL 94V-0 4 Hold-Down Flange Wave Solder No 2.0 USB 2.0 Without With Bright A No 1 1500 Flush
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Tail Length [mm]
Tail Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Soldering Temperature (Max) [°C]
Soldering Temperature (Max) [°F]
Size
Connector Style
Number of Ports
Mounting Location
Orientation
Contact Mating Area Plating Material
Contact Termination Type
Housing Color
Housing Material
LED
Packaging Method
Packaging Quantity
Product Type
Shell Plating Material
Termination Method
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
UL Flammability Rating
Number of Mounting Legs
PCB Mount Retention Type
Panel Mount Feature Type
Termination Method to Printed Circuit Board
Pick & Place Capable
USB Version
Industry Standard
Locating Posts
Locking Feature
Shell Plating Finish
USB Type
Halogen Free
Moisture Sensitivity Level
Mating Cycles (Max)
PCB Connector Seating
Documentation
Connector, USB Consortium, Plug & Receptacle - 440260-1
Connector, USB Consortium, Plug & Receptacle - 440260-2
Connector, USB Consortium, Plug & Receptacle - 440260-1
Connector, USB Consortium, Plug & Receptacle - 440260-2
USB CONNECTOR, RCPT. TYPE. - 1-1734775-1
USB CONNECTOR, RCPT. TYPE. - 1734775-1
product specification for usb consortium plug & receptacle lead free version - 292336-1
product specification for usb consortium plug & receptacle lead free version - 292336-2
Universal Serial Bus (USB) Connectors - 292336-1
Universal Serial Bus (USB) Connectors - 292336-2
Universal Serial Bus (USB) Connectors - 440260-1
Universal Serial Bus (USB) Connectors - 440260-2
USB CONNECTOR, RECEPTACLE, FLAG, R/A, DIP, A TYPE - 1-1734775-1
USB CONNECTOR, RECEPTACLE, FLAG, R/A, DIP, A TYPE - 1734775-1
RECEPTACLE ASSEMBLY, RIGHT ANGLE FLAG, 4 POSITION, THRU-HOLE, USB - 292336-1
RECEPTACLE ASSEMBLY, RIGHT ANGLE FLAG, 4 POSITION, THRU-HOLE, USB - 292336-2
RECEPTACLE ASSEMBLY, RIGHT ANGLE FLAG, 4 POSITION THRU-HOLE, USB - 440260-1
RECEPTACLE ASSEMBLY, RIGHT ANGLE FLAG, 4 POSITION THRU-HOLE, USB - 440260-2
test report for USB consortium plug & receptacle lead free version - 292336-1
test report for USB consortium plug & receptacle lead free version - 292336-2
USB and Mini USB Datasheet 7-1773442-0 - 292336-1
USB and Mini USB Datasheet 7-1773442-0 - 440260-1
3D PDF - 1-1734775-1
3D PDF - 1734775-1
3D PDF - 292336-1
3D PDF - 292336-2
3D PDF - 440260-1
3D PDF - 440260-2
MD_1-1734775-1_052120181449_dmtec - 1-1734775-1
MD_292336-2_0130201828_dmtec - 292336-2
RSCD_Lead - 440260-1
RSCD_Lead - 440260-2
UNIVERSAL SERIAL BUS CONNECTOR (USB) - 440260-1
UNIVERSAL SERIAL BUS CONNECTOR (USB) - 440260-2
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.