HDMI Connectors

Manufacturer TE Connectivity
Description Std HDMI, Flag, T/H
Part Number 2007435-2
URL http://www.te.com/usa-en/product-2007435-2.html
Series HDMI Type A Standard
Contact Mating Area Plating Thickness [µm] .38
Contact Mating Area Plating Thickness [µin] 15
Tail Length [mm] 2.3
Tail Length [in] .091
Operating Temperature Range [°C] -20 – 85
Operating Temperature Range [°F] -4 – 185
Centerline (Pitch) [mm] 1
Centerline (Pitch) [in] .039
Contact Current Rating (Max) [A] .5
PCB Thickness (Min) [mm] 2.4
PCB Thickness (Min) [in] .094
Soldering Temperature (Max) [°C] 240
Connector Style Receptacle
Size Standard
Number of Ports 1
Mounting Location Top
Orientation Flag
Contact Mating Area Plating Material Gold
Contact Termination Type Through Hole
Housing Color Black
Packaging Method Tray
Preloaded Yes
Product Type Connector
Shell Plating Material Tin
Termination Method Solder
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 19
PCB Mount Retention Type Straight Leg
Stacked No
Locating Posts Without
PCB Mounting Style Through Hole
Shell Plating Finish Matte
Mating Cycles (Max) 10000
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Tail Length [mm] Tail Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Min) [mm] PCB Thickness (Min) [in] Soldering Temperature (Max) [°C] Connector Style Size Number of Ports Mounting Location Orientation Contact Mating Area Plating Material Contact Termination Type Housing Color Packaging Method Preloaded Product Type Shell Plating Material Termination Method Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions PCB Mount Retention Type Stacked Locating Posts PCB Mounting Style Shell Plating Finish Mating Cycles (Max)
1 2007435-2 Std HDMI, Flag, T/H Buy Now HDMI Type A Standard .38 15 2.3 .091 -20 – 85 -4 – 185 1 .039 .5 2.4 .094 240 Receptacle Standard 1 Top Flag Gold Through Hole Black Tray Yes Connector Tin Solder Printed Circuit Board Board Mount Signal Cable-to-Board 19 Straight Leg No Without Through Hole Matte 10000
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Tail Length [mm]
Tail Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Min) [mm]
PCB Thickness (Min) [in]
Soldering Temperature (Max) [°C]
Connector Style
Size
Number of Ports
Mounting Location
Orientation
Contact Mating Area Plating Material
Contact Termination Type
Housing Color
Packaging Method
Preloaded
Product Type
Shell Plating Material
Termination Method
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
PCB Mount Retention Type
Stacked
Locating Posts
PCB Mounting Style
Shell Plating Finish
Mating Cycles (Max)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.