TE Connectivity
By TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description DMC-MD 80 W 01
Part Number ZPF000000000015472
Row-to-Row Spacing [INCH] .63
Operating Voltage [VDC] 125
Row-to-Row Spacing [MM] 16
Centerline (Pitch) [INCH] 3.62
Operating Temperature Range [DEGC] -65 – 175
Operating Temperature Range [DEGF] -85 – 347
Centerline (Pitch) [MM] 92
Operating Voltage [VAC] 125
CAD models
Share
Please make sure this software has been installed.

Product selection