TE Connectivity
By TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description DYNAMIC D3200 HDR V ASSY 3P
Part Number 1-178136-2
Product Documentation <a target='_blank' href=https://www.te.com/usa-en/product-1-178136-2.html?te_bu=Cor&te_type=disp&te_campaign=trp_glo_cor-trp-global-disp-prtnr-tp-pdp-prod-details-link_sma-305_5&elqCampaignId=39892'>Product Documentation</a>
Series Dynamic 3000 Series
Product Type Connector
Number of Rows 1
Connector Style Plug
Mating Alignment With
Mating Alignment Type Keyed
Mating Retention With
Mating Retention Type Latch
Shielded No
Contact Plating Material Gold
Contact Retention Without
Insertion Force High
UL Flammability Rating UL 94V-0
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Centerline (Pitch) [MM] 5.08
Circuit Application Power & Signal
Connector System Wire-to-Board
Number of Positions 3
Sealable No
PCB Mount Retention Type Retention Leg
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Vertical
PCB Mount Retention With
CAD models
Share
Please make sure this software has been installed.

Product selection