TE Connectivity
By TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description MTCPQKT1P2PGBB - 3-1201240-9
Part Number D96650-000
Also Known As (Marketing Alias) 3-1201240-9
Product Documentation <a target='_blank' href=https://www.te.com/usa-en/product-D96650-000.html?te_bu=Cor&te_type=disp&te_campaign=trp_glo_cor-trp-global-disp-prtnr-tp-pdp-prod-details-link_sma-305_5&elqCampaignId=39892'>Product Documentation</a>
Operating Temperature Range [°C] -65 – 125
Operating Temperature Range [°F] -85 – 257
Centerline (Pitch) [in] .099
Contact Current Rating (Max) [A] 5
Operating Voltage [VAC] 1500
Operating Voltage [VDC] 954
Row-to-Row Spacing [MM] 2.54
Row-to-Row Spacing [INCH] .1
CAD models
Share
Please make sure this software has been installed.

Product selection