TE Connectivity
By TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description 19P MTA156 ASSY ON TAPE LF
Part Number 4-644878-9
Product Documentation <a target='_blank' href=https://www.te.com/usa-en/product-4-644878-9.html?te_bu=Cor&te_type=disp&te_campaign=trp_glo_cor-trp-global-disp-prtnr-tp-pdp-prod-details-link_sma-305_5&elqCampaignId=39892'>Product Documentation</a>
Series MTA 156
Height [MM] 18.42
Height [in] .725
Length [MM] 75.29
Length [in] 2.964
Width [MM] 9.02
Width [in] .355
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [MM] 3.96
Centerline (Pitch) [in] .156
Contact Current Rating (Max) [A] 7
Wire Size [MMSQ] .8 – .9
Wire Size [AWG] 18
Operating Voltage [VAC] 600
CAD models
Share
Please make sure this software has been installed.

Product selection