TE Connectivity
By TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description AMP MF MK II ASS'Y/AR 7POS
Part Number 1534072-7
Product Documentation <a target='_blank' href=https://www.te.com/usa-en/product-1534072-7.html?te_bu=Cor&te_type=disp&te_campaign=trp_glo_cor-trp-global-disp-prtnr-tp-pdp-prod-details-link_sma-305_5&elqCampaignId=39892'>Product Documentation</a>
Series RAST 5 IDC Connectors
Height [MM] 12
Height [in] .47
Length [MM] 34.95
Length [in] 1.37
Width [MM] 24.7
Width [in] .97
Operating Temperature Range [°C] -40 – 130
Operating Temperature Range [°F] -40 – 266
Centerline (Pitch) [MM] 5
Centerline (Pitch) [in] .197
Contact Current Rating (Max) [A] 10
Wire Size [MMSQ] .32 – 1.04
Wire Size [AWG] 22 – 17
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
CAD models
Share
Please make sure this software has been installed.

Product selection