TE Connectivity
By TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description DYNAMIC D-2600 HYBRID V-HDR ASSY 48P
Part Number 1827538-1
URL https://www.te.com/usa-en/product-1827538-1.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Dynamic 2000 Series
Height [MM] 21.6
Height [in] .85
Length [MM] 55.91
Length [in] 2.2
PCB Thickness (Recommended) [MM] 1.6
PCB Thickness (Recommended) [in] .063
Tail Length [MM] 3.4
Tail Length [in] .134
Width [MM] 18
Width [in] .708
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [MM] 2.5
Centerline (Pitch) [in] .098
Contact Current Rating (Max) [A] 3.2
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
Tail Plating Thickness [µm] 2
Tail Plating Thickness [µin] 78.74
CAD models
Share
Please make sure this software has been installed.

Product selection