TE Connectivity
By TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description DYNAMIC 3500 HDR ASSY 12P
Part Number 177555-2
URL https://www.te.com/usa-en/product-177555-2.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Dynamic 3000 Series
Product Type Connector
Row-to-Row Spacing [MM] 5.08
Row-to-Row Spacing [in] .2
Number of Rows 2
Connector Style Plug
Mating Alignment With
Mating Alignment Type Polarization
Mating Retention Without
Shielded No
Contact Plating Material Gold
Contact Retention Without
UL Flammability Rating UL 94V-0
Agency/Standard CSA
Connector Type Header
Contact Style Right Angle
Contact Transmits (Typical) Power
Contact Type Tab
CSA File Number LR7189
For Use With Receptacle Housing
Glow Wire Rating Standard Part - Not Glow Wire
Height [MM] 18.17
Height [in] .715
Housing Color Black
Housing Material Polyester GF
Length [MM] 32.48
Length [in] 1.27
Packaging Method Box
Packaging Quantity 52
PCB Thickness (Recommended) [MM] 1.6
PCB Thickness (Recommended) [in] .063
Preloaded Yes
Strain Relief Without
Tail Length [MM] 3.8
Tail Length [in] .149
UL File Number E28476
UL Rating Recognized
VDE Tested No
Width [MM] 27.18
Width [in] 1.07
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Connector & Contact Terminates To Printed Circuit Board
Centerline (Pitch) [in] .2
Connector System Wire-to-Board
Contact Current Rating (Max) [A] 15
Number of Positions 12
Sealable No
PCB Mount Retention Type Retention Leg
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
PCB Mount Retention With
Header Type Shrouded
Multiple Contact Types Without
PCB Mount Alignment Without
Series Number 3000
Shunts/Shorting Bars Without
Tail Plating Material Tin
Assembly Integration Feature Without
Tail Plating Thickness [µm] 2
Tail Plating Thickness [µin] 78.74
CSA Rating Certified
Halogen Free Yes
Contact Layout Matrix
CAD models
Share
Please make sure this software has been installed.

Product selection