TE Connectivity
By TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description MTCPQKT1P2PFDC - 3-1201239-9
Part Number 151640-000
URL https://www.te.com/usa-en/product-151640-000.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 3-1201239-9
Operating Temperature Range [°C] -65 – 125
Operating Temperature Range [°F] -85 – 257
Centerline (Pitch) [MM] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 5
Operating Voltage [VAC] 1500
Operating Voltage [VDC] 954
Row-to-Row Spacing [MM] 2.54
Row-to-Row Spacing [INCH] .1
CAD models
Share
Please make sure this software has been installed.

Product selection