TE Connectivity
By TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description MULTIFIT MK2ST-ST1P
Part Number 1-1241170-7
URL https://www.te.com/usa-en/product-1-1241170-7.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series RAST 5 IDC Connectors
Height [MM] 12
Height [in] .47
Length [MM] 34.95
Length [in] 1.37
Width [MM] 25.7
Width [in] 1.01
Operating Temperature Range [°C] -40 – 130
Operating Temperature Range [°F] -40 – 266
Centerline (Pitch) [MM] 5
Centerline (Pitch) [in] .197
Contact Current Rating (Max) [A] 10
Wire Size [MMSQ] .32 – 1.04
Wire Size [AWG] 22 – 17
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
CAD models
Share
Please make sure this software has been installed.

Product selection