TE Connectivity
By TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description AMP MONO-SHAPE TAB CONN assy 3
Part Number 1-293491-3
URL https://www.te.com/usa-en/product-1-293491-3.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series RAST 5 IDC Connectors
Height [MM] 24.4
Height [in] .96
Length [MM] 14.9
Length [in] .586
Width [MM] 14
Width [in] .55
Operating Temperature Range [°C] -25 – 105
Operating Temperature Range [°F] -13 – 221
Centerline (Pitch) [MM] 5
Centerline (Pitch) [in] .197
Contact Current Rating (Max) [A] 16
Wire Size [MMSQ] .5 – 1.5
Wire Size [AWG] 20 – 16
Operating Voltage [VAC] 380
CAD models
Share
Please make sure this software has been installed.

Product selection