TE Connectivity
By TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description 14P MTA100 CONN ASSY BLK LF
Part Number 4-644312-4
URL https://www.te.com/usa-en/product-4-644312-4.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MTA 100
Height [MM] 13.21
Height [in] .52
Length [MM] 35.56
Length [in] 1.4
Width [MM] 6.99
Width [in] .275
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [MM] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 5
Wire Size [MMSQ] .2
Wire Size [AWG] 24
Operating Voltage [VAC] 250
Insulation Diameter (Max) [MM] 1.52
Insulation Diameter (Max) [INCH] .06
CAD models
Share
Please make sure this software has been installed.

Product selection