Standard Edge Connectors

Manufacturer TE Connectivity
Description STANDARD EDGE .050 SERIES 15 DUAL ASSY
Part Number 5650712-1
URL http://www.te.com/usa-en/product-5650712-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP .050 Series
Contact Mating Area Plating Thickness [µm] .76
Contact Termination Area Plating Thickness [µm] 2.54
Contact Termination Area Plating Thickness [µin] 100
Height [mm] 13.97
Height [in] .55
Termination Post Length [mm] 2.54
Termination Post Length [in] .1
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Centerline (Pitch) [mm] 1.27
Centerline (Pitch) [in] .05
Contact Current Rating (Max) [A] 1
Daughter Board Thickness [mm] 1.37 – 1.78
Daughter Board Thickness [in] .054 – .07
Card Slot Depth [mm] 7.62
Card Slot Depth [in] .3
Product Type Connector
Connector Style Receptacle
Number of Rows 2
Housing Color Brown
Housing Material High Temperature Thermoplastic
Color Brown
Connector Type Connector Assembly
Contact Mating Area Plating Material Gold
Contact Termination Area Plating Material Tin-Lead
Contact Type Socket
Mating Alignment Without
Mating Retention Without
Operating Voltage 203 VAC
Packaging Method Box
Packaging Quantity 35
Type of Connector Card Edge
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 30
Contact Base Material Phosphor Bronze
PCB Mount Retention Type Boardlock
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Vertical
PCB Mount Retention With
Locking Clip Location None
PCB Contact Termination Area Plating Material Tin-Lead
Hot Pluggable No
PCB Mount Alignment With
Post Type Solder Post
Connector Contact Load Condition Fully Loaded
Contact Underplating Material Nickel
Number of Dual Positions 15
PCB Contact Termination Area Plating Material Finish Bright
End Caps Without
Board-to-Board Configuration Parallel
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Daughter Board Thickness [mm] Daughter Board Thickness [in] Card Slot Depth [mm] Card Slot Depth [in] Product Type Connector Style Number of Rows Housing Color Housing Material Color Connector Type Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Type Mating Alignment Mating Retention Operating Voltage Packaging Method Packaging Quantity Type of Connector Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material PCB Mount Retention Type Termination Method to Printed Circuit Board PCB Mount Orientation PCB Mount Retention Locking Clip Location PCB Contact Termination Area Plating Material Hot Pluggable PCB Mount Alignment Post Type Connector Contact Load Condition Contact Underplating Material Number of Dual Positions PCB Contact Termination Area Plating Material Finish End Caps Board-to-Board Configuration
1 5650712-1 STANDARD EDGE .050 SERIES 15 DUAL ASSY Buy Now AMP .050 Series .76 2.54 100 13.97 .55 2.54 .1 -55 – 85 -67 – 185 1.27 .05 1 1.37 – 1.78 .054 – .07 7.62 .3 Connector Receptacle 2 Brown High Temperature Thermoplastic Brown Connector Assembly Gold Tin-Lead Socket Without Without 203 VAC Box 35 Card Edge Printed Circuit Board Board Mount Signal Board-to-Board 30 Phosphor Bronze Boardlock Through Hole - Solder Vertical With None Tin-Lead No With Solder Post Fully Loaded Nickel 15 Bright Without Parallel
2 5650719-1 STANDARD EDGE .050 SERIES 25 DUAL ASSY Buy Now AMP .050 Series .76 2.54 100 13.97 .55 2.54 .1 -55 – 85 -67 – 185 1.27 .05 1 1.37 – 1.78 .054 – .07 7.62 .3 Connector Receptacle 2 Brown High Temperature Thermoplastic Brown Connector Assembly Gold Tin-Lead Socket Without Without 203 VAC Box 35 Card Edge Printed Circuit Board Board Mount Signal Board-to-Board 50 Phosphor Bronze Boardlock Through Hole - Solder Vertical With None Tin-Lead No With Solder Post Fully Loaded Nickel 25 Bright Without Vertical
3 5650719-2 STANDARD EDGE .050 SERIES 25 DUAL ASSY Buy Now AMP .050 Series .76 2.54 100 13.97 .55 3.56 .14 -55 – 85 -67 – 185 1.27 .05 1 1.37 – 1.78 .054 – .07 7.62 .3 Connector Receptacle 2 Brown High Temperature Thermoplastic Brown Connector Assembly Gold Tin-Lead Socket Without Without 203 VAC Box 35 Card Edge Printed Circuit Board Board Mount Signal Board-to-Board 50 Phosphor Bronze Boardlock Through Hole - Solder Vertical With None Tin-Lead No With Solder Post Fully Loaded Nickel 25 Bright Without Vertical
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Daughter Board Thickness [mm]
Daughter Board Thickness [in]
Card Slot Depth [mm]
Card Slot Depth [in]
Product Type
Connector Style
Number of Rows
Housing Color
Housing Material
Color
Connector Type
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Contact Type
Mating Alignment
Mating Retention
Operating Voltage
Packaging Method
Packaging Quantity
Type of Connector
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
PCB Mount Retention Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
PCB Mount Retention
Locking Clip Location
PCB Contact Termination Area Plating Material
Hot Pluggable
PCB Mount Alignment
Post Type
Connector Contact Load Condition
Contact Underplating Material
Number of Dual Positions
PCB Contact Termination Area Plating Material Finish
End Caps
Board-to-Board Configuration
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.