Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description SQUIB CONN HSG YELLOW
Part Number 353377-7
URL http://www.te.com/usa-en/product-353377-7.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP Auto Squib Products
Height [mm] 27
Height [in] 1.063
Length [mm] 12
Length [in] .472
Width [mm] 11
Width [in] .433
Mating Pin Diameter [mm] 1
Mating Pin Diameter [in] .039
Operating Temperature Range [°C] -30 – 80
Operating Temperature Range [°F] -22 – 176
Centerline (Pitch) [mm] 3.1
Centerline (Pitch) [in] .122
Connector System Wire-to-Board
Serviceable Yes
Polarized Yes
Number of Positions 2
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Bag
Cable Exit Angle 90°
Color Yellow
Body Material PBT
Connector Position Assurance Capable No
Sealable No
Number of Rows 1
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Number of Rows
1 353377-7 SQUIB CONN HSG YELLOW Buy Now AMP Auto Squib Products 27 1.063 12 .472 11 .433 1 .039 -30 – 80 -22 – 176 3.1 .122 Wire-to-Board Yes Yes 2 No Housing for female terminals No Without Yes Bag 90° Yellow PBT No No 1
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.