Other Automotive Connector Accessories

Manufacturer TE Connectivity
Description SQUIB CONN FERRITE
Part Number 353379-2
URL http://www.te.com/usa-en/product-353379-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Accessory Type Other
Packaging Method Bag
Packaging Quantity 1000
Color Black
Connector System Wire-to-Wire
Serviceable Yes
Product selection
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type Packaging Method Packaging Quantity Color Connector System Serviceable
1 353379-2 SQUIB CONN FERRITE Buy Now -40 – 105 -40 – 221 Other Bag 1000 Black Wire-to-Wire Yes
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
Packaging Method
Packaging Quantity
Color
Connector System
Serviceable
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.