Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description SQUIB AIRBAG/HSG-MAIN - 0-0353744-7
Part Number 353744-7
URL http://www.te.com/usa-en/product-353744-7.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP Auto Squib Products
Also Known As (Marketing Alias) 0-0353744-7
Height [mm] 18
Height [in] .709
Length [mm] 14.5
Length [in] .571
Width [mm] 12.9
Width [in] .508
Mating Pin Diameter [mm] 1
Mating Pin Diameter [in] .039
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 3.07
Centerline (Pitch) [in] .121
Connector System Wire-to-Device
Serviceable Yes
Polarized Yes
Number of Positions 2
UL Flammability Rating UL 94-HB
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Bag
Cable Exit Angle 90°
Color Yellow
Body Material PBT
Connector Position Assurance Capable No
Sealable No
Number of Rows 1
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Number of Rows
1 353744-7 SQUIB AIRBAG/HSG-MAIN - 0-0353744-7 Buy Now AMP Auto Squib Products 0-0353744-7 18 .709 14.5 .571 12.9 .508 1 .039 -40 – 105 -40 – 221 3.07 .121 Wire-to-Device Yes Yes 2 UL 94-HB No Housing for female terminals No Without Yes Bag 90° Yellow PBT No No 1
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.