Manufacturer TE Connectivity
Description SPLICE 2200-2900 .012 TPST
Part Number 60933-2
URL http://www.te.com/usa-en/product-60933-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SPLICE
Wire Size [CMA] 2200 – 2900
Material Thickness [mm] .3
Material Thickness [in] .012
Overall Length [mm] 3.99
Overall Length [in] .157
Weight per Piece [g] .035
Product Type Splice
Barrel Type Open Barrel
Wire/Cable Type Solid
Government Qualified No
Packaging Method Reel
Packaging Quantity 100000
Plating Material Tin
Sealable No
Insulated No
Terminal & Splice Style Splice
Heavy Duty No
Wire Insulation Support Without
Barrel Style Standard
Product selection
Selector Part Number Description Buy Now Series Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Weight per Piece [g] Product Type Barrel Type Wire/Cable Type Government Qualified Packaging Method Packaging Quantity Plating Material Sealable Insulated Terminal & Splice Style Heavy Duty Wire Insulation Support Barrel Style
1 60933-2 SPLICE 2200-2900 .012 TPST Buy Now SPLICE 2200 – 2900 .3 .012 3.99 .157 .035 Splice Open Barrel Solid No Reel 100000 Tin No No Splice No Without Standard
Part Number
Description
Buy Now
Series
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Weight per Piece [g]
Product Type
Barrel Type
Wire/Cable Type
Government Qualified
Packaging Method
Packaging Quantity
Plating Material
Sealable
Insulated
Terminal & Splice Style
Heavy Duty
Wire Insulation Support
Barrel Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.