Rings & Spades

Manufacturer TE Connectivity
Description SOLISTRAND 16-14HD 90 RING 8
Part Number 184269-1
URL http://www.te.com/usa-en/product-184269-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Size [CMA] 2050 – 5180
Material Thickness [mm] 1.22
Material Thickness [in] .048
Operating Temperature Range [°C] 170
Operating Temperature Range [°F] 338
Wire Size [mm²] 1.25 – 2
Wire Size [AWG] 16 – 14
Stud Diameter [mm] 4.34
Stud Diameter [in] .171
Tongue Thickness [mm] 1.22
Tongue Thickness [in] .048
Barrel Inside Diameter [mm] 2.67
Barrel Inside Diameter [in] .105
Terminal Type Ring Tongue
Government Qualified No
Stud Size M4
Packaging Method Package
Terminal Angle 90°
Wire Insulation Support Without
Terminal Orientation Offset
Barrel Type Closed Barrel
Sealable No
Support Style Non - Insulation Support
Plating Material Tin
Insulated No
Terminal & Splice Style Ring Tongue
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Aluminum Wire Size [AWG] Aluminum Wire Size [mm²] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [mm] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 184269-1 SOLISTRAND 16-14HD 90 RING 8 Buy Now 2050 – 5180 1.22 .048 170 338 1.25 – 2 16 – 14 4.34 .171 1.22 .048 2.67 .105 Ring Tongue No M4 Package 90° Without Offset Closed Barrel No Non - Insulation Support Tin No Ring Tongue Regular Wire No
9 321262 SOLIS 90DEG 22-16COM22-18MIL6 Buy Now SOLISTRAND 509 – 3260 .79 .0311 170 338 .3 – 1.42 22 – 16 3.68 .145 .79 .0311 1.55 .061 Ring Tongue No #6 Loose Piece 90° Without Offset Closed Barrel No Non - Insulation Support Copper No Ring Tongue Regular Wire No
10 321265 TERMINAL,SOLIS R 4/0 3/8 90DEG Buy Now SOLISTRAND 190000 – 231100 2.6 .102 170 338 96.3 – 117 4/0 4/0 9.91 .39 2.6 .102 2.67 .105 Ring Tongue No 3/8 Loose Piece 90° Without Closed Barrel No Non-Insulation Support Tin No Ring Tongue Regular Wire No
11 321867-1 TERM,SOLIS R 1/0 5/16 90DEG Buy Now 83700 – 119500 1.78 .07 48.9 105 221 41 – 60 1/0 8.33 .328 1.78 .07 11.28 .444 Ring Tongue No M8 Loose Piece 90° Without Straight Closed Barrel No Non-Insulation Support Copper No Ring Tongue Regular Wire No
12 322768 TERMINAL,SOLIS R 90DEG 22-16 Buy Now SOLISTRAND 509 – 3260 .79 .031 170 338 .3 – 1.42 22 – 16 22 – 16 .326 – 1.31 5 .197 .79 .0311 1.55 .061 Ring Tongue No #10 Loose Piece 90° Without Flag Closed Barrel No Non-Insulation Support Copper No Ring Tongue Regular Wire No
13 322821 TERMINAL,SOLIS R 90DEG 16-14 Buy Now SOLISTRAND 2050 – 5180 .79 .031 170 338 1.04 – 2.62 16 – 14 5 .197 .79 .031 2.16 .085 Ring Tongue No #10 Loose Piece 90° Without Closed Barrel No Non-Insulation Support Tin No Ring Tongue Regular Wire No
14 322905 TERMINAL,SOLIS R 90DEG 1/0 1/4 Buy Now SOLISTRAND 83700 – 119500 1.78 .07 170 338 42.4 – 60.6 1/0 6.73 .265 1.78 .07 11.27 .444 Ring Tongue No M6 Loose Piece 90° Without Closed Barrel No Non-Insulation Support Copper No Ring Tongue Regular Wire No
15 322906 TERMINAL,SOLIS R 90DEG 1/0 3/8 Buy Now SOLISTRAND 83700 – 119500 1.78 .07 170 338 42.4 – 60.6 1/0 9.91 .39 1.78 .07 11.27 .444 Ring Tongue No 3/8 Loose Piece 90° Without Offset Closed Barrel No Non - Insulation Support Copper No Ring Tongue Regular Wire No
16 35277 TERMINAL,SOLIS R 90DEG 8 1/4 Buy Now SOLISTRAND 13100 – 20800 1.22 .05 15.08 .59 170 338 8 8 6.73 .265 1.22 .05 4.37 .172 Ring Tongue No 1/4 Loose Piece 90° Without Offset Closed Barrel No Non - Insulation Support Copper No Ring Tongue Regular Wire No
2 35625 TERMINAL,SOLIS R 90DEG 4 1/4 Buy Now SOLISTRAND 33100 – 52600 1.78 .073 16.66 .66 170 338 16.8 – 26.7 4 6.73 .265 1.78 .073 7.52 .296 Ring Tongue No M6 Loose Piece 90° Without Offset Closed Barrel No Non - Insulation Support Tin No Ring Tongue Regular Wire No
3 35678 TERMINAL,SOLIS R 90DEG 6 1/4 Buy Now SOLISTRAND 20800 – 33100 1.45 .057 15.88 .63 170 338 10.5 – 16.8 6 6.73 .265 1.45 .06 5.89 .232 Ring Tongue No M6 Loose Piece 90° Without Closed Barrel No Non-Insulation Support Tin No Ring Tongue Regular Wire No
4 54725-1 TERMINAL R 90 DEG PG 8 1/4 Buy Now 9.14 .36 9.14 .36 13100 – 20800 .99 .039 105 221 6.64 – 10.54 8 6.73 .265 .99 .039 Ring Tongue No M6 Loose Piece 90° With Offset Closed Barrel No Non-Insulation Support Tin Yes Ring Tongue Regular Wire No
5 54748-1 TERMINAL R 90 DEG PG 4 1/4 Buy Now 13.08 .515 13.08 .515 33100 – 52600 1.22 .048 105 221 16.77 – 26.65 4 6.73 .265 1.22 .048 Ring Tongue No M6 Loose Piece 90° With Offset Closed Barrel No Non-Insulation Support Tin Yes Ring Tongue Regular Wire No
6 54753-1 TERMINAL R 90 DEG PG 6 10 Buy Now 11.07 .436 11.07 – 11.07 .436 20800 – 33100 1.14 .045 105 221 10.54 – 16.77 6 5 .197 1.14 .045 Ring Tongue No #10 Loose Piece 90° With Offset Closed Barrel No Non-Insulation Support Tin Yes Ring Tongue Regular Wire No
7 54754-1 TERMINAL R 90 DEG PG 6 1/4 Buy Now PLASTI-GRIP 11.07 .436 11.07 – 11.07 .436 20800 – 33100 1.14 .045 105 221 10.54 – 16.77 6 6.73 .265 1.14 .045 Ring Tongue No M6 Loose Piece 90° With Offset Closed Barrel No Non-Insulation Support Tin Yes Ring Tongue Regular Wire No
8 55654-1 TERMINAL R 90 DEG PG 8 10 - 1310314 Buy Now 1310314 9.14 .36 9.14 .36 13100 – 20880 1.02 .04 105 221 6.64 – 10.54 8 5 .197 1.02 .04 Ring Tongue No #10 Loose Piece 90° With Offset Closed Barrel No Non-Insulation Support Copper Yes Ring Tongue Regular Wire No
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Aluminum Wire Size [AWG]
Aluminum Wire Size [mm²]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Barrel Inside Diameter [mm]
Barrel Inside Diameter [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
PLASTI GRIP Terminals and Splices - 54725-1
PLASTI GRIP Terminals and Splices - 54748-1
PLASTI GRIP Terminals and Splices - 54753-1
PLASTI GRIP Terminals and Splices - 54754-1
PLASTI GRIP Terminals and Splices - 55654-1
TERMINAL, RING TONGUE,SOLISTRAND(TM),WIRE SIZE: 16-14HD AWG - 184269-1
TERMINAL, RING TONGUE, BENT 90%%D - 321262
TERMINAL, RING TONGUE, BENT 90@27, SOLISTRAND@PZTM - 321265
TERMINAL, RING TONGUE, BENT 90, SOLISTRAND, WIRE SIZE 50.0mm2 [1/0] AWG - 321867-1
TERMINAL, RING TONGUE,BENT 90 DEGREES, SOLISTRAND (TM) - 322768
TERMINAL, RING TONGUE,BENT 90 DEGREES, SOLISTRAND (TM) - 322821
WIRE TERMINAL SOLISTRAND, RING TONGUE, BENT 90 WIRE SIZ 1/0 - 322905
WIRE TERMINAL SOLISTRAND, RING TONGUE, BENT 90, WIRE SIZE : 1/0 - 322906
3D PDF - 322906
TERMINAL, BENT 90 RING TONGUE, SOLISTRAND - 35277
3D PDF - 35277
TERMINAL, RING TONGUE,BENT 90 DEGREES, SOLISTRAND (TM) - 35625
TERMINAL, RING 90 DEGREES, - 35678
PLASTI-GRIP Pressure Type Straight and 90-Degree Bent Terminals (Use Tooling for AMPLI-BOND Connectors) - 54725-1
PLASTI-GRIP Pressure Type Straight and 90-Degree Bent Terminals (Use Tooling for AMPLI-BOND Connectors) - 54748-1
PLASTI-GRIP Pressure Type Straight and 90-Degree Bent Terminals (Use Tooling for AMPLI-BOND Connectors) - 54753-1
PLASTI-GRIP Pressure Type Straight and 90-Degree Bent Terminals (Use Tooling for AMPLI-BOND Connectors) - 54754-1
PLASTI-GRIP Pressure Type Straight and 90-Degree Bent Terminals (Use Tooling for AMPLI-BOND Connectors) - 55654-1
TERMINAL, RING TONGUE-BENT 90 DEG PLASTI-GRIP, WIRE SIZE: 8 AWG - 54725-1
3D PDF - 54725-1
TERMINAL, RING TONGUE-BENT 90 DEG PLASTI-GRIP, WIRE SIZE: 4 AWG - 54748-1
3D PDF - 54748-1
TERMINAL, RING TONGUE-BENT 90 DEG PLASTI-GRIP, WIRE SIZE: 6 AWG - 54753-1
TERMINAL, RING TONGUE-BENT 90 DEG PLASTI-GRIP, WIRE SIZE: 6 AWG - 54754-1
3D PDF - 54754-1
TERMINAL, RING TONGUE-BENT 90 DEG PLASTI-GRIP, WIRE SIZE: 8 AWG - 55654-1
3D PDF - 55654-1
3D PDF - 184269-1
3D PDF - 321262
3D PDF - 321265
3D PDF - 321867-1
3D PDF - 322768
3D PDF - 322821
3D PDF - 322905
3D PDF - 35625
3D PDF - 35678
3D PDF - 54753-1
MD_184269-1_101520172223_dmtec - 184269-1
MD_321262_012720162358_dmtec - 321262
MD_322821_07292015916_dmtec - 322821
MD_35277_04212015458_dmtec - 35277
MD_54725-1_05122014740_dmtec - 54725-1
TERMINAL R 90 DEG PG 4 1/4 - 54748-1
MD_54753-1_030520181238_dmtec - 54753-1
MD_54754-1_07172013134_dmtec - 54754-1
MD_55654-1_04212015455_dmtec - 55654-1
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 321265
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 322905
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 322906
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 35277
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 35625
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 35678
PLASTI-GRIP 8 AWG TO 2/0 AWG - 54725-1
PLASTI-GRIP 8 AWG TO 2/0 AWG - 54748-1
PLASTI-GRIP 8 AWG TO 2/0 AWG - 54753-1
PLASTI-GRIP 8 AWG TO 2/0 AWG - 54754-1
PLASTI-GRIP 8 AWG TO 2/0 AWG - 55654-1
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 321265
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 322905
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 322906
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 35277
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 35625
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 35678
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 321262
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 321265
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 321867-1
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 322768
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 322821
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 322905
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 322906
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 35277
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 35625
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 35678
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.