Coax Contacts

Manufacturer TE Connectivity
Description SOCKET,STRAIGHT,CABLE,TYPE C
Part Number 1274220-1
URL http://www.te.com/usa-en/product-1274220-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Coax
Contact Type Socket
For Use With Type C Connector
Cable Type Semi-Rigid
Connector Type Standard DIN
Packaging Method Loose Piece
Product Type Contact
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Signal
Connector System Cable-to-Cable
Sealable No
Dielectric Material PTFE
RF Connector Center Contact Material Beryllium Copper
RF Connector Center Contact Plating Material Gold
PCB Mount Orientation Straight
Body Style Straight
Mating Contact Retention Without
Product selection
Selector Part Number Description Buy Now Series Contact Type For Use With Cable Type Connector Type Packaging Method Product Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Sealable Dielectric Material RF Connector Center Contact Material RF Connector Center Contact Plating Material PCB Mount Orientation Body Style Mating Contact Retention
1 1274220-1 SOCKET,STRAIGHT,CABLE,TYPE C Buy Now Coax Socket Type C Connector Semi-Rigid Standard DIN Loose Piece Contact Wire & Cable Cable Mount Signal Cable-to-Cable No PTFE Beryllium Copper Gold Straight Straight Without
Part Number
Description
Buy Now
Series
Contact Type
For Use With
Cable Type
Connector Type
Packaging Method
Product Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Sealable
Dielectric Material
RF Connector Center Contact Material
RF Connector Center Contact Plating Material
PCB Mount Orientation
Body Style
Mating Contact Retention
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.