Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description SOCKET, SOLID, SIZE 16, 14AWG, NICKEL - $$0462-209-16141 - 0462-209-16141-AS - 0462-209-16141-MS - 2203599-1 - ZPF000000000131887
Part Number 0462-209-16141
URL http://www.te.com/usa-en/product-0462-209-16141.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH Common Contact
Also Known As (Marketing Alias) $$0462-209-16141
Also Known As (Marketing Alias) #2 0462-209-16141-AS
Also Known As (Marketing Alias) #3 0462-209-16141-MS
Also Known As (Marketing Alias) #4 2203599-1
Also Known As (Marketing Alias) #5 ZPF000000000131887
Mating Pin Diameter [mm] 1.5
Mating Pin Diameter [in] .059
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Wire Size [mm²] 2
Wire Size [AWG] 14
Wire Size Search [AWG] 14
Wire Size Search [mm²] 2
Customer Preferred Contact No
Packaging Quantity 1
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Nickel (Ni)
Interface Plating Nickel (Ni)
Packaging Method Package
Sealable No
Terminal & Splice Style Socket
Crimp Type O-Crimp
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Also Known As (Marketing Alias) #4 Also Known As (Marketing Alias) #5 Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Wire Size Search [AWG] Wire Size Search [mm²] Customer Preferred Contact Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Interface Plating Packaging Method Sealable Terminal & Splice Style Crimp Type
1 0462-209-16141 SOCKET, SOLID, SIZE 16, 14AWG, NICKEL - $$0462-209-16141 - 0462-209-16141-AS - 0462-209-16141-MS - 2203599-1 - ZPF000000000131887 Buy Now DEUTSCH Common Contact $$0462-209-16141 0462-209-16141-AS 0462-209-16141-MS 2203599-1 ZPF000000000131887 1.5 .059 -55 – 125 -67 – 257 2 14 14 2 No 1 0 – 24 A (Low Power) Crimp Copper Nickel (Ni) Nickel (Ni) Package No Socket O-Crimp
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Also Known As (Marketing Alias) #4
Also Known As (Marketing Alias) #5
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Wire Size Search [AWG]
Wire Size Search [mm²]
Customer Preferred Contact
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Interface Plating
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.