Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description SOCKET, SOLID, SIZE 12, 12-14AWG, NICKEL - $$0462-203-12141 - 0462-203-12141-AS - 0462-203-12141-L - 0462-203-12141-LS - 0462-203-12141-M - 0462-203-12141-MS - 60.346.00 - ZPF000000000133673
Part Number 0462-203-12141
URL http://www.te.com/usa-en/product-0462-203-12141.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH Common Contact
Also Known As (Marketing Alias) $$0462-203-12141
Also Known As (Marketing Alias) #2 0462-203-12141-AS
Also Known As (Marketing Alias) #3 0462-203-12141-L
Also Known As (Marketing Alias) #4 0462-203-12141-LS
Also Known As (Marketing Alias) #5 0462-203-12141-M
Also Known As (Marketing Alias) #6 0462-203-12141-MS
Also Known As (Marketing Alias) #7 60.346.00
Also Known As (Marketing Alias) #8 ZPF000000000133673
Mating Pin Diameter [mm] 2.5
Mating Pin Diameter [in] .098
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Wire Size [mm²] 2 – 3
Wire Size [AWG] 14 – 12
Wire Size Search [AWG] 14
Wire Size Search [mm²] 2.5
Customer Preferred Contact No
Packaging Quantity 1
Terminal Transmits 25 – 40 A (Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Nickel (Ni)
Interface Plating Nickel (Ni)
Packaging Method Package
Sealable No
Terminal & Splice Style Socket
Crimp Type O-Crimp
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Also Known As (Marketing Alias) #4 Also Known As (Marketing Alias) #5 Also Known As (Marketing Alias) #6 Also Known As (Marketing Alias) #7 Also Known As (Marketing Alias) #8 Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Wire Size Search [AWG] Wire Size Search [mm²] Customer Preferred Contact Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Interface Plating Packaging Method Sealable Terminal & Splice Style Crimp Type
1 0462-203-12141 SOCKET, SOLID, SIZE 12, 12-14AWG, NICKEL - $$0462-203-12141 - 0462-203-12141-AS - 0462-203-12141-L - 0462-203-12141-LS - 0462-203-12141-M - 0462-203-12141-MS - 60.346.00 - ZPF000000000133673 Buy Now DEUTSCH Common Contact $$0462-203-12141 0462-203-12141-AS 0462-203-12141-L 0462-203-12141-LS 0462-203-12141-M 0462-203-12141-MS 60.346.00 ZPF000000000133673 2.5 .098 -55 – 125 -67 – 257 2 – 3 14 – 12 14 2.5 No 1 25 – 40 A (Power) Crimp Copper Nickel (Ni) Nickel (Ni) Package No Socket O-Crimp
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Also Known As (Marketing Alias) #4
Also Known As (Marketing Alias) #5
Also Known As (Marketing Alias) #6
Also Known As (Marketing Alias) #7
Also Known As (Marketing Alias) #8
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Wire Size Search [AWG]
Wire Size Search [mm²]
Customer Preferred Contact
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Interface Plating
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.