Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description SOCKET, S&F, SIZE 16, 16-20AWG, NICKEL - 1062-16-0622-M - 1062-16-0622-MS - 1062-16-0622SAMPLE - 820P-36949 - ZPF000000000131936 - ZPF000000000141109
Part Number 1062-16-0622
URL http://www.te.com/usa-en/product-1062-16-0622.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH Common Contact
Also Known As (Marketing Alias) 1062-16-0622-M
Also Known As (Marketing Alias) #2 1062-16-0622-MS
Also Known As (Marketing Alias) #3 1062-16-0622SAMPLE
Also Known As (Marketing Alias) #4 820P-36949
Also Known As (Marketing Alias) #5 ZPF000000000131936
Also Known As (Marketing Alias) #6 ZPF000000000141109
Wire Insulation Diameter [mm] 1.4 – 2.54
Wire Insulation Diameter [in] .055 – .1
Mating Pin Diameter [mm] 1.5
Mating Pin Diameter [in] .059
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Wire Size [mm²] .5 – 1
Wire Size [AWG] 20 – 16
Typical Current Rating [A] 13
Wire Size Search [AWG] 17
Wire Size Search [mm²] 1
Customer Preferred Contact No
Packaging Quantity 4000
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Nickel (Ni)
Interface Plating Nickel (Ni)
Packaging Method Reel
Sealable No
Terminal & Splice Style Socket
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Also Known As (Marketing Alias) #4 Also Known As (Marketing Alias) #5 Also Known As (Marketing Alias) #6 Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Mating Pin Diameter [mm] Mating Pin Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Typical Current Rating [A] Wire Size Search [AWG] Wire Size Search [mm²] Customer Preferred Contact Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Interface Plating Packaging Method Sealable Terminal & Splice Style Crimp Type
1 1062-16-0622 SOCKET, S&F, SIZE 16, 16-20AWG, NICKEL - 1062-16-0622-M - 1062-16-0622-MS - 1062-16-0622SAMPLE - 820P-36949 - ZPF000000000131936 - ZPF000000000141109 Buy Now DEUTSCH Common Contact 1062-16-0622-M 1062-16-0622-MS 1062-16-0622SAMPLE 820P-36949 ZPF000000000131936 ZPF000000000141109 1.4 – 2.54 .055 – .1 1.5 .059 -55 – 125 -67 – 257 .5 – 1 20 – 16 13 17 1 No 4000 0 – 24 A (Low Power) Crimp Copper Nickel (Ni) Nickel (Ni) Reel No Socket F-Crimp
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Also Known As (Marketing Alias) #4
Also Known As (Marketing Alias) #5
Also Known As (Marketing Alias) #6
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Typical Current Rating [A]
Wire Size Search [AWG]
Wire Size Search [mm²]
Customer Preferred Contact
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Interface Plating
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.