PCB RF Modules

Manufacturer TE Connectivity
Description SMPM,Metal Shell LRU,Right Angle Module
Part Number 2226511-1
URL http://www.te.com/usa-en/product-2226511-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Fortis LRM
RF Contact Spacing [mm] 6.1
RF Contact Spacing [in] .24
Mounting Angle Right Angle
Body Material Aluminum Alloy
Number of Coaxial Contacts 5
RF Interface SMPM
Module Mounting Type Screw
Plating Finish Trivalent Chromate
Product selection
Selector Part Number Description Buy Now Series RF Contact Spacing [mm] RF Contact Spacing [in] Mounting Angle Body Material Number of Coaxial Contacts RF Interface Module Mounting Type Plating Finish
1 2226511-1 SMPM,Metal Shell LRU,Right Angle Module Buy Now Fortis LRM 6.1 .24 Right Angle Aluminum Alloy 5 SMPM Screw Trivalent Chromate
Part Number
Description
Buy Now
Series
RF Contact Spacing [mm]
RF Contact Spacing [in]
Mounting Angle
Body Material
Number of Coaxial Contacts
RF Interface
Module Mounting Type
Plating Finish
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.