PCB RF Modules

Manufacturer TE Connectivity
Description SMPM,Metal Shell LRU, Vertical BP Module
Part Number 2226512-1
RF Contact Spacing [MM] 6.1
Mounting Angle Vertical
Body Material Stainless Steel
Number of Coaxial Contacts 5
RF Contact Spacing [INCH] .24
Product selection
Selector Part Number Description Buy Now RF Contact Spacing [MM] Mounting Angle Body Material Number of Coaxial Contacts RF Contact Spacing [INCH]
1 2226512-1 SMPM,Metal Shell LRU, Vertical BP Module Buy Now 6.1 Vertical Stainless Steel 5 .24
Part Number
Description
Buy Now
RF Contact Spacing [MM]
Mounting Angle
Body Material
Number of Coaxial Contacts
RF Contact Spacing [INCH]
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.