Quick Disconnects

Manufacturer TE Connectivity
Description SMP 9-0160483-1 - AMPS-8-1377174-7 - C46049-000
Part Number 8-1377174-7
URL http://www.te.com/usa-en/product-8-1377174-7.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PIDG
Also Known As (Marketing Alias) AMPS-8-1377174-7
Also Known As (Marketing Alias) #2 C46049-000
Mating Tab Width [mm] 4.8
Mating Tab Thickness [mm] .8
Accepts Wire Insulation Diameter Range [mm] 3.5
Wire Size [CMA] 592 – 2960
Wire Size [AWG] 22 – 15
Terminal Type Receptacle
Terminal Orientation Straight
Plating Material Tin
Insertion Force Normal
Packaging Method Box
Packaging Quantity 50
Sealable No
Insulated Yes
Terminal & Splice Style Receptacle
Barrel Type Closed
Contact Base Material Brass
Disconnect Type Quick Disconnect
Fully Insulated No
Crimp Type Compression
Wire Insulation Support With
Product selection
Selector Part Number Description Buy Now Product Documentation Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Mating Tab Width [mm] Mating Tab Thickness [mm] Accepts Wire Insulation Diameter Range [mm] Wire Size [CMA] Wire Size [AWG] Terminal Type Terminal Orientation Plating Material Insertion Force Packaging Method Packaging Quantity Sealable Insulated Terminal & Splice Style Barrel Type Contact Base Material Disconnect Type Fully Insulated Crimp Type Wire Insulation Support
1 8-1377174-7 SMP 9-0160483-1 - AMPS-8-1377174-7 - C46049-000 Buy Now Product Documentation PIDG AMPS-8-1377174-7 C46049-000 4.8 .8 3.5 592 – 2960 22 – 15 Receptacle Straight Tin Normal Box 50 No Yes Receptacle Closed Brass Quick Disconnect No Compression With
Part Number
Description
Buy Now
Product Documentation
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Mating Tab Width [mm]
Mating Tab Thickness [mm]
Accepts Wire Insulation Diameter Range [mm]
Wire Size [CMA]
Wire Size [AWG]
Terminal Type
Terminal Orientation
Plating Material
Insertion Force
Packaging Method
Packaging Quantity
Sealable
Insulated
Terminal & Splice Style
Barrel Type
Contact Base Material
Disconnect Type
Fully Insulated
Crimp Type
Wire Insulation Support