RF Connectors

Manufacturer TE Connectivity
Description SMA STR PLG C/CRMP RG58 GSS
Part Number 1-1478915-0
URL http://www.te.com/usa-en/product-1-1478915-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP SMA
Operating Temperature Range [°C] -65 – 165
Operating Temperature Range [°F] -85 – 329
Product Length [mm] 17.8
Product Length [in] .701
Operating Frequency [GHz] 26
Impedance [O] 50
RF Connector Mated Outer Diameter (Approximate) [mm] 6.35
RF Connector Mated Outer Diameter (Approximate) [in] .25
Packaging Method Box
Packaging Quantity 100
Connector & Contact Terminates To Wire & Cable
Connector System Cable-to-Cable
Number of Positions 1
Sealable Yes
Number of Coaxial Contacts 1
Flats Dimension 8.0 A/F
Body Material Stainless Steel
Ferrule Material Brass
Cable Type URM 43
RF Connector Center Contact Material Brass
Coupling Nut Base Material Stainless Steel
RF Interface SMA
RF Connector Contact Configuration Not Captivated
Grade Professional
Crimp Type Hex
Gasket Material Silicone Rubber
Body Finish Plated
Body Plating Material Gold
Connector Seal Type Gasket
RF Contact Captivation Method Mechanical
Detent Without
RF Connector Center Contact Plating Material Gold
Coupling Nut Plating Material Gold
Ferrule Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Threaded
Cable Connector Orientation Straight
Termination Method to Wire & Cable Crimp
Connector Product Type Connector Assembly
RF Connector Style Plug
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Product Length [mm] Product Length [in] Operating Frequency [GHz] Impedance [O] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector System Number of Positions Sealable Number of Coaxial Contacts Flats Dimension Body Material Ferrule Material Cable Type RF Connector Center Contact Material Coupling Nut Base Material RF Interface RF Connector Contact Configuration Grade Crimp Type Gasket Material Body Finish Body Plating Material Connector Seal Type RF Contact Captivation Method Detent RF Connector Center Contact Plating Material Coupling Nut Plating Material Ferrule Plating Material Port Configuration Coupling Nut Plating Finish RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable Connector Product Type RF Connector Style
1 1-1478915-0 SMA STR PLG C/CRMP RG58 GSS Buy Now AMP SMA -65 – 165 -85 – 329 17.8 .701 26 50 6.35 .25 Box 100 Wire & Cable Cable-to-Cable 1 Yes 1 8.0 A/F Stainless Steel Brass URM 43 Brass Stainless Steel SMA Not Captivated Professional Hex Silicone Rubber Plated Gold Gasket Mechanical Without Gold Gold Gold Single Port Threaded Straight Crimp Connector Assembly Plug
2 2-1478915-0 SMA STR PLG C/CRMP RG58 PSS Buy Now AMP SMA -65 – 165 -85 – 329 17.8 .701 26 50 6.35 .25 Box 100 Wire & Cable Cable-to-Cable 1 Yes 1 8.0 A/F Stainless Steel Brass KX 15 Brass Stainless Steel SMA Not Captivated Professional Hex Silicone Rubber Passivated Gasket Mechanical Without Gold Nickel Single Port Passivated Threaded Straight Crimp Connector Assembly Plug
3 3-1478915-0 SMA STR PLG C/CRMP RG58 GB Buy Now AMP SMA -65 – 165 -85 – 329 17.8 .701 26 50 6.35 .25 Box 100 Wire & Cable Cable-to-Cable 1 Yes 1 8.0 A/F Brass Brass KX 15 Brass Brass SMA Not Captivated Commercial Hex Silicone Rubber Plated Gold Gasket Mechanical Without Gold Gold Gold Single Port Threaded Straight Crimp Connector Assembly Plug
4 4-1478915-0 SMA STR PLG C/CRMP RG58 WBB Buy Now AMP SMA -65 – 165 -85 – 329 17.8 .701 26 50 6.35 .25 Box 100 Wire & Cable Cable-to-Cable 1 Yes 1 8.0 A/F Brass Brass RG 141A Brass Brass SMA Not Captivated Commercial Hex Silicone Rubber Plated White Bronze Gasket Mechanical Without Gold White Bronze White Bronze Single Port Threaded Straight Crimp Connector Assembly Plug
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Product Length [mm]
Product Length [in]
Operating Frequency [GHz]
Impedance [O]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Flats Dimension
Body Material
Ferrule Material
Cable Type
RF Connector Center Contact Material
Coupling Nut Base Material
RF Interface
RF Connector Contact Configuration
Grade
Crimp Type
Gasket Material
Body Finish
Body Plating Material
Connector Seal Type
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
Coupling Nut Plating Material
Ferrule Plating Material
Port Configuration
Coupling Nut Plating Finish
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
Connector Product Type
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.