RF Connectors

Manufacturer TE Connectivity
Description SMA RIGHT ANGLE, PCB, RP
Part Number 2016504-1
URL http://www.te.com/usa-en/product-2016504-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP SMA
Operating Temperature Range [°C] -65 – 105
Operating Temperature Range [°F] -85 – 221
Operating Frequency [GHz] 6
Impedance [O] 50
Height Above PC Board [mm] 10.43
Height Above PC Board [in] .41
PCB Tail Length [mm] 3.1
PCB Tail Length [in] .122
RF Connector Mated Outer Diameter (Approximate) [mm] 6.35
RF Connector Mated Outer Diameter (Approximate) [in] .25
Packaging Method Single Pack
Connector & Contact Terminates To Printed Circuit Board
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Screw & Hole Thread Size 1/4-36UNS-2A
Number of Mounting Legs 4
Dielectric Material PTFE
Body Material Zinc Alloy
RF Connector Center Contact Material Brass
RF Interface SMA
Body Finish Plated
Body Plating Material Gold
Detent Without
RF Connector Center Contact Plating Material Gold
Outer Contact Plating Material Gold (Au)
PCB Leg Plating Material Gold (Au)
Port Configuration Single Port
RF Connector Coupling Mechanism Bayonet
Termination Method to Printed Circuit Board Solder
PCB Mount Orientation Right Angle
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Frequency [GHz] Impedance [O] Height Above PC Board [mm] Height Above PC Board [in] PCB Tail Length [mm] PCB Tail Length [in] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Number of Coaxial Contacts Screw & Hole Thread Size Number of Mounting Legs Dielectric Material Body Material RF Connector Center Contact Material RF Interface Body Finish Body Plating Material Detent RF Connector Center Contact Plating Material Outer Contact Plating Material PCB Leg Plating Material Port Configuration RF Connector Coupling Mechanism Termination Method to Printed Circuit Board PCB Mount Orientation
1 2016504-1 SMA RIGHT ANGLE, PCB, RP Buy Now AMP SMA -65 – 105 -85 – 221 6 50 10.43 .41 3.1 .122 6.35 .25 Single Pack Printed Circuit Board Signal Cable-to-Board 1 No 1 1/4-36UNS-2A 4 PTFE Zinc Alloy Brass SMA Plated Gold Without Gold Gold (Au) Gold (Au) Single Port Bayonet Solder Right Angle
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Frequency [GHz]
Impedance [O]
Height Above PC Board [mm]
Height Above PC Board [in]
PCB Tail Length [mm]
PCB Tail Length [in]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Screw & Hole Thread Size
Number of Mounting Legs
Dielectric Material
Body Material
RF Connector Center Contact Material
RF Interface
Body Finish
Body Plating Material
Detent
RF Connector Center Contact Plating Material
Outer Contact Plating Material
PCB Leg Plating Material
Port Configuration
RF Connector Coupling Mechanism
Termination Method to Printed Circuit Board
PCB Mount Orientation
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.