2

RF Connectors

Manufacturer TE Connectivity
Description SMA R/A PCB SKT GB
Part Number 3-1478978-1
URL http://www.te.com/usa-en/product-3-1478978-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP SMA
Operating Temperature Range [°C] -65 – 165
Operating Temperature Range [°F] -85 – 329
Product Length [mm] 13.5
Product Length [in] .532
Operating Frequency [GHz] 6
Impedance [O] 50
Height Above PC Board [mm] 10.1
Height Above PC Board [in] .397
PCB Tail Length [mm] 3.4
PCB Tail Length [in] .133
RF Connector Mated Outer Diameter (Approximate) [mm] 6.35
RF Connector Mated Outer Diameter (Approximate) [in] .25
Packaging Method Bag
Packaging Quantity 30
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Connector System Cable-to-Board
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Panel Cutout 1 x 1.4 + 4 x 1.5
Dielectric Material Delrin
Body Material Brass
RF Connector Center Contact Material Phosphor Bronze
RF Interface SMA
RF Connector Contact Configuration Not Captivated
Grade Commercial
Body Plating Material Gold
RF Contact Captivation Method Mechanical
Detent Without
RF Connector Center Contact Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Screw
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Connector Product Type Connector Assembly
RF Connector Style Receptacle
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Product Length [mm] Product Length [in] Operating Frequency [GHz] Impedance [O] Height Above PC Board [mm] Height Above PC Board [in] PCB Tail Length [mm] PCB Tail Length [in] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Panel Cutout Dielectric Material Body Material RF Connector Center Contact Material RF Interface RF Connector Contact Configuration Grade Body Plating Material RF Contact Captivation Method Detent RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type RF Connector Style
1 3-1478978-1 SMA R/A PCB SKT GB Buy Now AMP SMA -65 – 165 -85 – 329 13.5 .532 6 50 10.1 .397 3.4 .133 6.35 .25 Bag 30 Printed Circuit Board Board Mount Cable-to-Board 1 No 1 1 x 1.4 + 4 x 1.5 Delrin Brass Phosphor Bronze SMA Not Captivated Commercial Gold Mechanical Without Gold Single Port Screw Through Hole - Solder Right Angle Connector Assembly Receptacle
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Product Length [mm]
Product Length [in]
Operating Frequency [GHz]
Impedance [O]
Height Above PC Board [mm]
Height Above PC Board [in]
PCB Tail Length [mm]
PCB Tail Length [in]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Panel Cutout
Dielectric Material
Body Material
RF Connector Center Contact Material
RF Interface
RF Connector Contact Configuration
Grade
Body Plating Material
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.