RF Connectors

Manufacturer TE Connectivity
Description SMA PLUG W/PASSIVATED BODY
Part Number 1-227531-3
URL http://www.te.com/usa-en/product-1-227531-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP SMA
Operating Temperature Range [°C] -65 – 165
Operating Temperature Range [°F] -85 – 329
Product Length [mm] 11.35
Product Length [in] .447
Operating Frequency [GHz] 18
Impedance [O] 50
RF Connector Mated Outer Diameter (Approximate) [mm] 8.99
RF Connector Mated Outer Diameter (Approximate) [in] .354
Packaging Method Package
Packaging Quantity 50
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Number of Positions 1
Sealable Yes
Number of Coaxial Contacts 1
Military Category B
Dielectric Material PTFE
Body Material Stainless Steel
Ferrule Material Brass
Cable Type RG 402 Semi-Rigid
Coupling Nut Base Material Stainless Steel
RF Interface SMA
Grade Military
Crimp Type Compression
Body Finish Passivated
Connector Seal Type Interfacial Seal
RF Connector Center Contact Plating Material Gold
Ferrule Plating Material Nickel
Port Configuration Single Port
Coupling Nut Plating Finish Passivated
RF Connector Coupling Mechanism Threaded
Cable Connector Orientation Straight
Termination Method to Wire & Cable Crimp
Connector Product Type Connector Housing
RF Connector Style Plug
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Product Length [mm] Product Length [in] Operating Frequency [GHz] Impedance [O] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Comment Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Number of Positions Sealable Number of Coaxial Contacts Military Category Dielectric Material Body Material Ferrule Material Cable Type RF Connector Center Contact Material Coupling Nut Base Material RF Interface RF Connector Contact Configuration Grade Crimp Type Body Finish Connector Seal Type RF Contact Captivation Method RF Connector Center Contact Plating Material Ferrule Plating Material Port Configuration Coupling Nut Plating Finish RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable Connector Product Type RF Connector Style
1 1-227531-3 SMA PLUG W/PASSIVATED BODY Buy Now AMP SMA -65 – 165 -85 – 329 11.35 .447 18 50 8.99 .354 Package 50 Wire & Cable Cable Mount 1 Yes 1 B PTFE Stainless Steel Brass RG 402 Semi-Rigid Stainless Steel SMA Military Compression Passivated Interfacial Seal Gold Nickel Single Port Passivated Threaded Straight Crimp Connector Housing Plug
2 227531-1 SMA PLUG W/PASSIVATED BODY Buy Now AMP SMA -65 – 165 -85 – 329 11.35 .447 18 50 8.99 .354 Package Wire & Cable Cable Mount 1 1 B Stainless Steel Brass RG 402 Semi-Rigid Stainless Steel SMA Not Captivated Military Hex Passivated Interfacial Seal None Nickel Single Port Passivated Threaded Straight Crimp Connector Housing Plug
3 227531-5 SMA PLUG W/LOOSE COUPLING NUT Buy Now AMP SMA -65 – 165 -85 – 329 11.35 .447 18 50 8.99 .354 Die Set not included with Pneumatic Tool: Must be purchased separately. Package Wire & Cable Cable Mount 1 Yes 1 PTFE Stainless Steel Brass RG 402 Semi-Rigid Stainless Steel SMA Not Captivated Military Compression Passivated Interfacial Seal Nickel Single Port Passivated Threaded Straight Crimp Connector Housing Plug
4 227743-1 SMA PLUG W/CC .141SR SS Buy Now AMP SMA -65 – 165 -85 – 329 16 .63 18 50 8.99 .354 Die Set not included with Pneumatic Tool: Must be purchased separately. Package Wire & Cable Cable Mount 1 1 B PTFE Stainless Steel Brass RG 402 Semi-Rigid Beryllium Copper Stainless Steel SMA Not Captivated Military Passivated Interfacial Seal Mechanical Gold Nickel Single Port Passivated Threaded Straight Crimp Connector Assembly Plug
5 227868-1 SMA PLUG .086 Buy Now AMP SMA -65 – 165 -85 – 329 15.55 .612 18 50 8.99 .354 Die Set not included with Pneumatic Tool: Must be purchased separately. Package Wire & Cable Cable Mount 1 1 B PTFE Stainless Steel Brass RG 405 Semi-Rigid Beryllium Copper Stainless Steel SMA Not Captivated Military Hex Passivated Interfacial Seal Mechanical Gold Nickel Single Port Passivated Threaded Straight Crimp Connector Assembly Plug
6 228634-1 PLUG,SMA,W/O HOLES,W/CTR CONT Buy Now AMP SMA -65 – 165 -85 – 329 16 .63 18 50 8.99 .354 Die Set not included with Pneumatic Tool: Must be purchased separately. Package Wire & Cable Cable Mount 1 1 F PTFE Stainless Steel Brass RG 402 Semi-Rigid Beryllium Copper Stainless Steel SMA Not Captivated Military Hex Passivated Interfacial Seal Mechanical Gold Nickel Single Port Passivated Threaded Straight Crimp Connector Assembly Plug
7 228635-1 SMA PLUG W/O CENTER CONT Buy Now AMP SMA -65 – 165 -85 – 329 11.35 .447 18 50 8.99 .354 Die Set not included with Pneumatic Tool: Must be purchased separately. Package Wire & Cable Cable Mount 1 1 F Stainless Steel Brass RG 402 Semi-Rigid Stainless Steel SMA Not Captivated Military Hex Passivated Interfacial Seal None Nickel Single Port Passivated Threaded Straight Crimp Connector Housing Plug
8 228639-1 PLUG,SMA,W/CENTER CONTACT Buy Now AMP SMA -65 – 165 -85 – 329 15.55 .612 18 50 8.99 .354 Die Set not included with Pneumatic Tool: Must be purchased separately. Package Wire & Cable Cable Mount 1 1 F PTFE Stainless Steel Brass RG 405 Semi-Rigid Beryllium Copper Stainless Steel SMA Not Captivated Military Hex Passivated Interfacial Seal Mechanical Gold Nickel Single Port Passivated Threaded Straight Crimp Connector Assembly Plug
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Product Length [mm]
Product Length [in]
Operating Frequency [GHz]
Impedance [O]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Comment
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Number of Positions
Sealable
Number of Coaxial Contacts
Military Category
Dielectric Material
Body Material
Ferrule Material
Cable Type
RF Connector Center Contact Material
Coupling Nut Base Material
RF Interface
RF Connector Contact Configuration
Grade
Crimp Type
Body Finish
Connector Seal Type
RF Contact Captivation Method
RF Connector Center Contact Plating Material
Ferrule Plating Material
Port Configuration
Coupling Nut Plating Finish
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
Connector Product Type
RF Connector Style
Documentation
CONNECTOR, COAXIAL, SMA SERIES, FOR SEMI-RIGID CABLE - 1-227531-3
CONNECTOR, COAXIAL, SMA SERIES, FOR SEMI-RIGID CABLE - 227531-1
CONNECTOR, COAXIAL, SMA SERIES, FOR SEMI-RIGID CABLE - 227531-5
Contact, COAXICON, Modified Size 1 For ARINC 600 Series TCAS Connector - 228634-1
Contact, COAXICON, Modified Size 1 For ARINC 600 Series TCAS Connector - 228634-1
PLUG,MIL-B,SERIES SMA - 1-227531-3
plug, mil-b, series sma, rf - 227531-1
PLUG,SERIES SMA,RF - 227531-5
PLUG,MIL-B,SERIES SMA - 227743-1
PLUG, MIL-B SERIES SMA - 227868-1
plug mil-f series sma - 228634-1
PLUG, RF, SERIES SMA - 228635-1
PLUG,MIL-F,SERIES SMA - 228639-1
SERIES SMA PLUG STAINLESS STEEL BODY W/CENTER CONTACT F/RG-402/U CABLE P/N 227743-1 - 227743-1
SERIES SMA PLUG STAINLESS STEEL BODY W/O CENTER CONTACT F/RG-402/U CABLE - 227531-1
SERIES SMA PLUG STAINLESS STEEL BODY W/CENTER CONTACT F/RG-405/U CABLE P/N 227868-1 - 227868-1
Hand Crimping Tool and Cable Preparation Kit; PN 59981-1 - 1-227531-3
Hand Crimping Tool and Cable Preparation Kit; PN 59981-1 - 227531-5
Hand Crimping Tool and Cable Preparation Kit; PN 59981-1 - 227868-1
Hand Crimping Tool and Cable Preparation Kit; PN 59981-1 - 228634-1
Hand Crimping Tool and Cable Preparation Kit; PN 59981-1 - 228635-1
Hand Crimping Tool and Cable Preparation Kit; PN 59981-1 - 228639-1
Series SMA Plug Stainless Steel Body w/Center Contact f/RG-405/U Cable - 228639-1
Die Set - 227531-5
Crimping Die Set - 227531-5
Contact, COAXICON, Modified Size 1 For ARINC 600 TCAS Connector - 228634-1
Contact, COAXICON, Modified Size 1 For ARINC 600 TCAS Connector - 228634-1
3D PDF - 1-227531-3
3D PDF - 227531-1
3D PDF - 227531-5
3D PDF - 227743-1
3D PDF - 227868-1
3D PDF - 228634-1
3D PDF - 228635-1
3D PDF - 228639-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.