Other Automotive Connector Accessories

Manufacturer TE Connectivity
Description SLIDE,FOR 21POS.
Part Number 2112166-2
URL http://www.te.com/usa-en/product-2112166-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LEAVYSEAL
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Accessory Type Mounting Clips
Packaging Method Box
UL Flammability Rating UL 94V-0
Color Yellow
?? PA GF
Connector System Wire-to-Wire
Industry Standard DIN
Serviceable Yes
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type Packaging Method UL Flammability Rating Color ?? Connector System Industry Standard Serviceable
1 2112166-2 SLIDE,FOR 21POS. Buy Now LEAVYSEAL -40 – 120 -40 – 248 Mounting Clips Box UL 94V-0 Yellow PA GF Wire-to-Wire DIN Yes
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
Packaging Method
UL Flammability Rating
Color
??
Connector System
Industry Standard
Serviceable
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.