SO DIMM Sockets

Manufacturer TE Connectivity
Description SKT,SODIMM,144P,SDRAM3.3V,HIGH
Part Number 3-390112-1
URL http://www.te.com/usa-en/product-3-390112-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SKT
Stack Height [mm] 5.6
Stack Height [in] .22
Row-to-Row Spacing [mm] 6.2
Row-to-Row Spacing [in] .244
Contact Mating Area Plating Thickness [µm] .25
Contact Mating Area Plating Thickness [µin] 9.84
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] .8
Centerline (Pitch) [in] .031
DRAM Voltage [V] 3.3
Profile High
Number of Rows 2
Contact Mating Area Plating Material Gold
Packaging Method JEDEC Hard Tray
Housing Color Natural
Housing Material High Temperature Plastic
??????? 12
Product Type Socket
Socket Type Memory Card
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 144
Sealable No
Contact Base Material Copper Alloy
PCB Mount Retention Type Hold-Down Post
PCB Mount Retention With
PCB Contact Termination Area Plating Material Gold Flash
Insertion Style Cam-In
Latch Material Stainless Steel
Latch Plating Material Tin
Module Key Type SDRAM
Module Orientation Right Angle
PCB Mounting Style Surface Mount
Socket Style SO DIMM
Number of Bays 2
Number of Keys 1
DRAM Type Small Outline (SO)
Ejector Location None
Center Key Offset Left
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Stack Height [mm] Stack Height [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] SGRAM Voltage [V] DRAM Voltage [V] Profile Number of Rows Contact Mating Area Plating Material Packaging Method Housing Color Housing Material ??????? Product Type Socket Type UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material PCB Mount Retention Type PCB Mount Retention PCB Contact Termination Area Plating Material SGRAM Type Insertion Style Latch Material Latch Plating Material Module Key Type Module Orientation PCB Mounting Style Socket Style Number of Bays Number of Keys DRAM Type Ejector Location Center Key
1 3-390112-1 SKT,SODIMM,144P,SDRAM3.3V,HIGH Buy Now SKT 5.6 .22 6.2 .244 .25 9.84 -55 – 105 -67 – 221 .8 .031 3.3 High 2 Gold JEDEC Hard Tray Natural High Temperature Plastic 12 Socket Memory Card UL 94V-0 Printed Circuit Board Board Mount Signal Cable-to-Board 144 No Copper Alloy Hold-Down Post With Gold Flash Cam-In Stainless Steel Tin SDRAM Right Angle Surface Mount SO DIMM 2 1 Small Outline (SO) None Offset Left
2 3-390113-1 SKT,SODIMM,144P,SDRAM3.3V,STD,TY-H Buy Now SKT 5.2 .205 6.2 .244 .25 9.84 -55 – 105 -67 – 221 .8 .031 3.3 Standard 2 Gold JEDEC Hard Tray Natural High Temperature Plastic 12 Socket Memory Card UL 94V-0 Printed Circuit Board Board Mount Signal Cable-to-Board 144 No Copper Alloy Hold-Down Post With Gold Flash Cam-In Stainless Steel Tin SDRAM Right Angle Surface Mount SO DIMM 2 1 Small Outline (SO) None Offset Left
3 390111-1 SKT,SODIMM,144P,SGRAM3.3V,HIGH,TY-S Buy Now SKT 5.6 .22 6.2 .244 .25 9.84 -55 – 105 -67 – 221 .8 .031 3.3 High 2 Gold Tray Natural High Temperature Plastic 20 Socket Memory Card UL 94V-0 Printed Circuit Board Board Mount Signal Cable-to-Board 144 No Copper Alloy Hold-Down Post With Gold 64 Bit Cam-In Stainless Steel Tin SGRAM Right Angle Surface Mount SO DIMM 2 1 Small Outline (SO) None Offset Left
4 6-390112-1 SKT,SODIMM,144P,SDRAM3.3V,HIGH,T&R Buy Now SKT 5.6 .22 6.2 .244 .25 9.84 -55 – 105 -67 – 221 .8 .031 3.3 High 2 Gold Tape & Reel Natural High Temperature Plastic 200 Socket Memory Card UL 94V-0 Printed Circuit Board Board Mount Signal Cable-to-Board 144 No Copper Alloy Hold-Down Post With Gold Flash Cam-In Stainless Steel Tin SDRAM Right Angle Surface Mount SO DIMM 2 1 Small Outline (SO) None Offset Left
5 6-390113-1 SKT,SODIMM,144P,SDRAM3.3V,STD,T&R Buy Now SKT 5.2 .205 6.2 .244 .25 9.84 -55 – 105 -67 – 221 .8 .031 3.3 Standard 2 Gold Tape & Reel Natural High Temperature Plastic 200 Socket Memory Card UL 94V-0 Printed Circuit Board Board Mount Signal Cable-to-Board 144 No Copper Alloy Hold-Down Post With Gold Flash Cam-In Stainless Steel Tin SDRAM Right Angle Surface Mount SO DIMM 2 1 Small Outline (SO) None Offset Left
6 6-390322-1 SKT,SODIMM,144P,SDRAM3.3V,U.HIGH,T&R Buy Now SKT,U 9.9 .389 5.4 .21 .25 9.84 -55 – 105 -67 – 221 .8 .031 3.3 Low 2 Gold Box & Tray Natural High Temperature Plastic 270 Socket Memory Card UL 94V-0 Printed Circuit Board Board Mount Signal Cable-to-Board 144 No Phosphor Bronze Solder Tail (Pin) With Tin Cam-In Stainless Steel Tin DRAM Right Angle Surface Mount SO DIMM 2 1 Small Outline (SO) None Offset Left
Part Number
Description
Buy Now
Series
Stack Height [mm]
Stack Height [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
SGRAM Voltage [V]
DRAM Voltage [V]
Profile
Number of Rows
Contact Mating Area Plating Material
Packaging Method
Housing Color
Housing Material
???????
Product Type
Socket Type
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
PCB Mount Retention Type
PCB Mount Retention
PCB Contact Termination Area Plating Material
SGRAM Type
Insertion Style
Latch Material
Latch Plating Material
Module Key Type
Module Orientation
PCB Mounting Style
Socket Style
Number of Bays
Number of Keys
DRAM Type
Ejector Location
Center Key
Documentation
Socket, 144 Position Surface Mount 8 Byte SO DIMM - 390112-1
SO (Small Outline) DIMM (Dual-In Memory Module) Sockets 144 Positions with 0.8-mm Centerline Spacing - 3-390112-1
SO (Small Outline) DIMM (Dual-In Memory Module) Sockets 144 Positions with 0.8-mm Centerline Spacing - 3-390113-1
SO (Small Outline) DIMM (Dual-In Memory Module) Sockets 144 Positions with 0.8-mm Centerline Spacing - 390111-1
SO (Small Outline) DIMM (Dual-In Memory Module) Sockets 144 Positions with 0.8-mm Centerline Spacing - 390112-1
SO (Small Outline) DIMM (Dual-In Memory Module) Sockets 144 Positions with 0.8-mm Centerline Spacing - 390113-1
SO (Small Outline) DIMM (Dual-In Memory Module) Sockets 144 Positions with 0.8-mm Centerline Spacing - 6-390112-1
3D PDF - 3-390113-1
S.O. DIMM, SKT Assy, 0.8mm, 3.3V 144 P 3.7mm Pro. for SGRAM Type Module. - 390111-1
3D PDF - 390111-1
S.O. DIMM SKT Assy, 0.8mm 3.3 V, 144 P High Pro. for SDRAM Type Module. - 3-390112-1
S.O. DIMM SKT Assy, 0.8mm 3.3 V, 144 P High Pro. for SDRAM Type Module. - 390112-1
S.O. DIMM SKT Assy, 0.8mm 3.3 V, 144 P High Pro. for SDRAM Type Module. - 6-390112-1
S.O.DIMM SKT,0.8mm PITCH,3.3V, 144 P STD Pro. for SDRAM Type Module. - 3-390113-1
S.O.DIMM SKT,0.8mm PITCH,3.3V, 144 P STD Pro. for SDRAM Type Module. - 390113-1
S.O.DIMM SKT,0.8mm PITCH,3.3V, 144 P STD Pro. for SDRAM Type Module. - 6-390113-1
3D PDF - 390113-1
S.O.DIMM SKT. Assy. 0.8mm PITCH 144 P 8mm PRO. for SDRAM Type Module. - 390322-1
S.O.DIMM SKT. Assy. 0.8mm PITCH 144 P 8mm PRO. for SDRAM Type Module. - 6-390322-1
Socket, 144 Position Surface Mount 8 Byte SO DIMM - 390112-1
3D PDF - 6-390113-1
3D PDF - 3-390112-1
3D PDF - 390112-1
3D PDF - 390322-1
3D PDF - 6-390112-1
3D PDF - 6-390322-1
MD_390111-1_0320201739_dmtec - 390111-1
MD_390112-1_061220181235_dmtec - 390112-1
MD_390113-1_01172014117_dmtec - 390113-1
MD_390322-1_10242016922_dmtec - 390322-1
MD_6-390112-1_070820122258 - 6-390112-1
MD_6-390113-1_04272011619 - 6-390113-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.