Automotive Seals & Cavity Plugs

Automotive Seals & Cavity Plugs

Manufacturer TE Connectivity
Description SINGLE WIRE SEAL BLUE
Part Number 1394133-1
URL http://www.te.com/usa-en/product-1394133-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Timer Connector System
Cavity Diameter [mm] 3.6
Cavity Diameter [in] .142
Operating Temperature Range [°C] -40 – 130
Operating Temperature Range [°F] -40 – 266
Cable Insulation Diameter [mm] 1.2 – 1.6
Cable Insulation Diameter [in] .047 – .063
Seal Type Single Wire Seal (SWS)
Material Silicone
Color Blue
UL Flammability Rating None
Lubricant Content Yes
Resistance to Hydrocarbons Poor
Shore A Hardness 50
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Also Known As (Marketing Alias) #4 Cavity Diameter [mm] Cavity Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Cable Insulation Diameter [mm] Cable Insulation Diameter [in] Seal Type Material Color UL Flammability Rating Lubricant Content Resistance to Hydrocarbons Shore A Hardness
1 1394133-1 SINGLE WIRE SEAL BLUE Buy Now Timer Connector System 3.6 .142 -40 – 130 -40 – 266 1.2 – 1.6 .047 – .063 Single Wire Seal (SWS) Silicone Blue None Yes Poor 50
2 2112323-1 SINGLE WIRE SEAL,MT 2,VT Buy Now Micro Timer II 3.6 .142 -40 – 130 -40 – 266 2.2 – 2.4 .087 – .094 Single Wire Seal (SWS) Silicone Orange None Yes Poor 50
3 963530-1 EINZELLEITERDICHTNG - 1072609867 - 43119-000 - 820P-37717 - 820P-37904 Buy Now Timer Connector System 1072609867 43119-000 820P-37717 820P-37904 3.6 .142 -40 – 130 -40 – 266 1.9 .074 Single Wire Seal (SWS) Silicone Gray None Yes Poor 50
4 964971-1 EINZELLEITERDICHTNG Buy Now Timer Connector System 3.6 .142 -40 – 130 -40 – 266 1.4 .055 Single Wire Seal (SWS) Silicone Red None Yes Poor 50
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Also Known As (Marketing Alias) #4
Cavity Diameter [mm]
Cavity Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Cable Insulation Diameter [mm]
Cable Insulation Diameter [in]
Seal Type
Material
Color
UL Flammability Rating
Lubricant Content
Resistance to Hydrocarbons
Shore A Hardness
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.