Automotive Seals & Cavity Plugs

Manufacturer TE Connectivity
Description SINGLE WIRE SEAL - AMP-0-0281934-2 - EG9734-000
Part Number 281934-2
URL http://www.te.com/usa-en/product-281934-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP Superseal 1.5mm Series
Also Known As (Marketing Alias) AMP-0-0281934-2
Also Known As (Marketing Alias) #2 EG9734-000
Cavity Diameter [mm] 5.5
Cavity Diameter [in] .217
Operating Temperature Range [°C] -40 – 130
Operating Temperature Range [°F] -40 – 266
Cable Insulation Diameter [mm] 2.4
Cable Insulation Diameter [in] .094
Seal Type Single Wire Seal (SWS)
Material Silicone
Color Yellow
UL Flammability Rating None
Lubricant Content Yes
Resistance to Hydrocarbons Poor
Shore A Hardness 50
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Also Known As (Marketing Alias) #4 Also Known As (Marketing Alias) #5 Also Known As (Marketing Alias) #6 Cavity Diameter [mm] Cavity Diameter [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Cable Insulation Diameter [mm] Cable Insulation Diameter [in] Seal Type Material Color UL Flammability Rating Lubricant Content Resistance to Hydrocarbons Shore A Hardness
1 281934-2 SINGLE WIRE SEAL - AMP-0-0281934-2 - EG9734-000 Buy Now AMP Superseal 1.5mm Series AMP-0-0281934-2 EG9734-000 5.5 .217 -40 – 130 -40 – 266 2.4 .094 Single Wire Seal (SWS) Silicone Yellow None Yes Poor 50
2 281934-3 SINGLE WIRE SEAL - 80.246.00 Buy Now AMP Superseal 1.5mm Series 80.246.00 5.5 .217 -40 – 130 -40 – 266 2.5 – 3.3 .098 – .13 Single Wire Seal (SWS) Silicone Red None Yes Poor 50
3 281934-4 SINGLE WIRE SEAL - 4004200208 - 43116-000 - 80.244.00 - 820P-36529 - AMP-0-0281934-4 - CM8392-000 Buy Now AMP Superseal 1.5mm Series 4004200208 43116-000 80.244.00 820P-36529 AMP-0-0281934-4 CM8392-000 5.5 .217 -40 – 130 -40 – 266 1.6 .063 Single Wire Seal (SWS) Silicone Green None Yes Poor 50
4 282081-1 RUBBER PLUG - 4004200228 - 820P-37344 Buy Now AMP Superseal 1.5mm Series 4004200228 820P-37344 5.5 .217 -40 – 130 -40 – 266 Cavity Blanking Plug Silicone Red None Yes Poor 50
5 282536-1 S.WAY SEAL F.JPT CONTACT 2.5MM Buy Now Junior Power Timer 5 .197 -40 – 130 -40 – 266 2.7 – 3 .106 – .118 Single Wire Seal (SWS) Silicone Gray None Yes Poor 50
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Also Known As (Marketing Alias) #4
Also Known As (Marketing Alias) #5
Also Known As (Marketing Alias) #6
Cavity Diameter [mm]
Cavity Diameter [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Cable Insulation Diameter [mm]
Cable Insulation Diameter [in]
Seal Type
Material
Color
UL Flammability Rating
Lubricant Content
Resistance to Hydrocarbons
Shore A Hardness
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.