RF Connectors

Manufacturer TE Connectivity
Description SHV PANEL RECPT
Part Number 51421-2
URL http://www.te.com/usa-en/product-51421-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series SHV
Operating Temperature Range [°C] -65 – 200
Operating Temperature Range [°F] -85 – 392
Contact Current Rating (Max) [A] 3
RF Connector Mated Outer Diameter (Approximate) [mm] 11.07
RF Connector Mated Outer Diameter (Approximate) [in] .436
Packaging Method Carton
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Panel
Connector System Cable-to-Board
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Dielectric Material PTFE
Body Material Brass
RF Connector Center Contact Material Brass
RF Interface SHV
Body Plating Material Nickel
RF Contact Captivation Method Mechanical
Detent With
RF Connector Center Contact Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Threaded
Cable Connector Orientation Straight
Termination Method to Wire & Cable Solder
Panel Mount Feature Type Flange
RF Connector Style Jack
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material RF Connector Center Contact Material RF Interface Body Plating Material RF Contact Captivation Method Detent RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable Panel Mount Feature Type RF Connector Style
1 51421-2 SHV PANEL RECPT Buy Now SHV -65 – 200 -85 – 392 3 11.07 .436 Carton Wire & Cable Panel Cable-to-Board 1 No 1 PTFE Brass Brass SHV Nickel Mechanical With Gold Single Port Threaded Straight Solder Flange Jack
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
RF Connector Center Contact Material
RF Interface
Body Plating Material
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
Panel Mount Feature Type
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.