D-Sub Locking & Mounting

Manufacturer TE Connectivity
Description SHLDING FERRULE,PLTD TIN,BULK
Part Number 2-747580-2
URL http://www.te.com/usa-en/product-2-747580-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPLIMITE Kit
Length [in] .625
Accessory Type Ferrule
Grade Standard
Mounting Angle Straight
Packaging Method Bag
Packaging Quantity 100
Product Type Accessory
PCB Mount Retention Type None
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Length [in] Accessory Type Grade Mounting Angle Packaging Method Packaging Quantity Product Type PCB Mount Retention Type
1 2-747580-2 SHLDING FERRULE,PLTD TIN,BULK Buy Now AMPLIMITE Kit .625 Ferrule Standard Straight Bag 100 Accessory None
2 3-747579-6 SHLDNG FERRULE, PLTD, BULK PKG Buy Now AMPLIMITE Kit Ferrule Standard Bag 1000 Accessory
Part Number
Description
Buy Now
Series
Length [in]
Accessory Type
Grade
Mounting Angle
Packaging Method
Packaging Quantity
Product Type
PCB Mount Retention Type
Documentation