PCB Spring Contacts

Manufacturer TE Connectivity
Description Shield Finger, Loose Piece, Type C, 3.2h
Part Number 3-2199250-3
URL http://www.te.com/usa-en/product-3-2199250-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Width [mm] 1.5
Width [in] .059
Contact Plating Thickness [µm] .5
Contact Plating Thickness [µin] 19.685
Current Rating [A] 2
Operating Temperature Range [°C] -30 – 85
Operating Temperature Range [°F] -22 – 185
Contact Current Rating (Max) [A] 2
Uncompressed Height [mm] 3.2
Uncompressed Height [in] .126
Contact Plating Material Gold Flash
Preloaded No
Packaging Method Tape & Reel
Product Type Spring Finger
Circuit Application Signal
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Width [mm] Width [in] Contact Plating Thickness [µm] Contact Plating Thickness [µin] Current Rating [A] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Uncompressed Height [mm] Uncompressed Height [in] Contact Plating Material Preloaded Packaging Method Product Type Circuit Application
1 3-2199250-3 Shield Finger, Loose Piece, Type C, 3.2h Buy Now 1.5 .059 .5 19.685 2 -30 – 85 -22 – 185 2 3.2 .126 Gold Flash No Tape & Reel Spring Finger Signal
Part Number
Description
Buy Now
Width [mm]
Width [in]
Contact Plating Thickness [µm]
Contact Plating Thickness [µin]
Current Rating [A]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Uncompressed Height [mm]
Uncompressed Height [in]
Contact Plating Material
Preloaded
Packaging Method
Product Type
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.