SFP/SFP+/zSFP+

Manufacturer TE Connectivity
Description SFP+ Enhanced 1x2, W/ Low Heatsink
Part Number 2170190-1
URL http://www.te.com/usa-en/product-2170190-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
PCB Thickness (Recommended) [mm] 2.25
Tail Length [mm] 2.05
Heat Sink Height [mm] 3.3
Connector System Cable-to-Board
Number of Ports 2
For Use With Pluggable I/O Products SFP+ SMT Connector
Termination Method to Printed Circuit Board Through Hole - Press-Fit
Included Heat Sink Yes
Product Type Cage Assembly
Connector & Contact Terminates To Printed Circuit Board
Port Matrix Configuration 1 x 2
Form Factor SFP+
Heat Sink Height Class Custom
Pluggable I/O Applications SFP+ Enhanced
Cage Type Ganged
EMI Containment Feature Type External Springs
PCB Mounting Style Through Hole Press-Fit
Connector Mounting Type Board Mount
Packaging Method Tray
Sealable No
Circuit Application Signal
Heat Sink Style Pin
Cage Material Nickel Silver
Included Lightpipe No
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now PCB Thickness (Recommended) [mm] Tail Length [mm] Heat Sink Height [mm] Connector System Number of Ports For Use With Pluggable I/O Products Termination Method to Printed Circuit Board Included Heat Sink Product Type Connector & Contact Terminates To Port Matrix Configuration Form Factor Heat Sink Height Class Pluggable I/O Applications Cage Type EMI Containment Feature Type PCB Mounting Style Connector Mounting Type Packaging Method Sealable Circuit Application Heat Sink Style Cage Material Included Lightpipe
1 2170190-1 SFP+ Enhanced 1x2, W/ Low Heatsink Buy Now 2.25 2.05 3.3 Cable-to-Board 2 SFP+ SMT Connector Through Hole - Press-Fit Yes Cage Assembly Printed Circuit Board 1 x 2 SFP+ Custom SFP+ Enhanced Ganged External Springs Through Hole Press-Fit Board Mount Tray No Signal Pin Nickel Silver No
Part Number
Description
Buy Now
PCB Thickness (Recommended) [mm]
Tail Length [mm]
Heat Sink Height [mm]
Connector System
Number of Ports
For Use With Pluggable I/O Products
Termination Method to Printed Circuit Board
Included Heat Sink
Product Type
Connector & Contact Terminates To
Port Matrix Configuration
Form Factor
Heat Sink Height Class
Pluggable I/O Applications
Cage Type
EMI Containment Feature Type
PCB Mounting Style
Connector Mounting Type
Packaging Method
Sealable
Circuit Application
Heat Sink Style
Cage Material
Included Lightpipe
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.