SFP/SFP+/zSFP+

Manufacturer TE Connectivity
Description SFP 1X4 ANGLED CAGE ASSY, PRESS FIT
Part Number 2170167-1
URL http://www.te.com/usa-en/product-2170167-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
PCB Thickness (Recommended) [mm] 1.5
Tail Length [mm] 2.05
Connector System Cable-to-Board
Number of Ports 4
For Use With Pluggable I/O Products SFP SMT Connector
Termination Method to Printed Circuit Board Through Hole - Press-Fit
Included Heat Sink No
Product Type Cage Assembly
Connector & Contact Terminates To Printed Circuit Board
Port Matrix Configuration 1 x 4
Form Factor SFP
Pluggable I/O Applications SFP
Cage Type Ganged
EMI Containment Feature Type External Springs
PCB Mounting Style Through Hole Press-Fit
Connector Mounting Type Board Mount
Packaging Method Tray
Sealable No
Circuit Application Signal
Cage Material Nickel Silver
Included Lightpipe No
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now PCB Thickness (Recommended) [mm] Tail Length [mm] Connector System Number of Ports For Use With Pluggable I/O Products Termination Method to Printed Circuit Board Included Heat Sink Product Type Connector & Contact Terminates To Port Matrix Configuration Form Factor Pluggable I/O Applications Cage Type EMI Containment Feature Type PCB Mounting Style Connector Mounting Type Packaging Method Sealable Circuit Application Cage Material Included Lightpipe
1 2170167-1 SFP 1X4 ANGLED CAGE ASSY, PRESS FIT Buy Now 1.5 2.05 Cable-to-Board 4 SFP SMT Connector Through Hole - Press-Fit No Cage Assembly Printed Circuit Board 1 x 4 SFP SFP Ganged External Springs Through Hole Press-Fit Board Mount Tray No Signal Nickel Silver No
Part Number
Description
Buy Now
PCB Thickness (Recommended) [mm]
Tail Length [mm]
Connector System
Number of Ports
For Use With Pluggable I/O Products
Termination Method to Printed Circuit Board
Included Heat Sink
Product Type
Connector & Contact Terminates To
Port Matrix Configuration
Form Factor
Pluggable I/O Applications
Cage Type
EMI Containment Feature Type
PCB Mounting Style
Connector Mounting Type
Packaging Method
Sealable
Circuit Application
Cage Material
Included Lightpipe
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.