SFP/SFP+/zSFP+

Manufacturer TE Connectivity
Description SFP+ 1X1 HEAT SINK, SPECIAL TYPE
Part Number 2170262-2
URL http://www.te.com/usa-en/product-2170262-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Heat Sink Height [mm] 7.2
Number of Ports 1
For Use With Pluggable I/O Products SFP+ Cage Assembly
Included Heat Sink Yes
Product Type Accessory
Port Matrix Configuration 1 x 1
Form Factor SFP+
Pluggable I/O Applications SFP+
Pluggable I/O Accessory Type Heat Sink
Cage Type Single
Packaging Method Bag/Box
Heat Sink Style Fin
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Heat Sink Height [mm] Number of Ports For Use With Pluggable I/O Products Included Heat Sink Product Type Port Matrix Configuration Form Factor Pluggable I/O Applications Pluggable I/O Accessory Type Cage Type Packaging Method Heat Sink Style
1 2170262-2 SFP+ 1X1 HEAT SINK, SPECIAL TYPE Buy Now 7.2 1 SFP+ Cage Assembly Yes Accessory 1 x 1 SFP+ SFP+ Heat Sink Single Bag/Box Fin
Part Number
Description
Buy Now
Heat Sink Height [mm]
Number of Ports
For Use With Pluggable I/O Products
Included Heat Sink
Product Type
Port Matrix Configuration
Form Factor
Pluggable I/O Applications
Pluggable I/O Accessory Type
Cage Type
Packaging Method
Heat Sink Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.