Power Relays

Manufacturer TE Connectivity
Description SDT-S-124DMR,000 - 1419126-1
Part Number 1419126-1
URL http://www.te.com/usa-en/product-1419126-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series OEG Miniature PCB Relay SDT-R
Also Known As (Marketing Alias) 1419126-1
Coil Voltage Rating [VDC] 24
Contact Switching Voltage (Max) [VDC] 30
Contact Switching Voltage (Max) [VAC] 250
Contact Voltage Rating [VDC] 30
Contact Voltage Rating [VAC] 250
Terminal Type PCB-THT
Contact Number of Poles 1
Coil Special Features UL Coil Insulation Class E
Contact Material AgNi90/10
Relay Mounting Type Printed Circuit Board
Environmental Category of Protection RTII
Contact Switching Load (Min) 100mA @ 5V
Coil Magnetic System Monostable, DC
Contact Arrangement 1 Form A (NO)
Packaging Method Box & Tube
Power Relay Type Standard
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Coil Voltage Rating [VDC] Contact Switching Voltage (Max) [VDC] Contact Switching Voltage (Max) [VAC] Contact Voltage Rating [VDC] Contact Voltage Rating [VAC] Terminal Type Contact Number of Poles Coil Special Features Contact Material Relay Mounting Type Environmental Category of Protection Contact Switching Load (Min) Coil Magnetic System Contact Arrangement Packaging Method Power Relay Type
1 1419126-1 SDT-S-124DMR,000 - 1419126-1 Buy Now OEG Miniature PCB Relay SDT-R 1419126-1 24 30 250 30 250 PCB-THT 1 UL Coil Insulation Class E AgNi90/10 Printed Circuit Board RTII 100mA @ 5V Monostable, DC 1 Form A (NO) Box & Tube Standard
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Coil Voltage Rating [VDC]
Contact Switching Voltage (Max) [VDC]
Contact Switching Voltage (Max) [VAC]
Contact Voltage Rating [VDC]
Contact Voltage Rating [VAC]
Terminal Type
Contact Number of Poles
Coil Special Features
Contact Material
Relay Mounting Type
Environmental Category of Protection
Contact Switching Load (Min)
Coil Magnetic System
Contact Arrangement
Packaging Method
Power Relay Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.