SD Card Connectors

Manufacturer TE Connectivity
Description SD CARD CONNECTOR EMBOSS ASSY
Part Number 1939870-1
URL http://www.te.com/usa-en/product-1939870-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] .2 – .5
Operating Temperature Range [°C] -25 – 85
Operating Temperature Range [°F] -13 – 185
Centerline (Pitch) [mm] 1.7
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] .5
Height Above PC Board [mm] 2.95
Height Above PC Board [in] .116
Polarizing Post Length [mm] .55
Polarizing Post Length [in] .022
Solder Tab Length [mm] .8
Solder Tab Length [in] .032
Mounting Angle Right Angle
Color Black
Contact Mating Area Plating Material Gold
Housing Color Black
Housing Material LCP (Liquid Crystal Polymer)
Number of Rows 1
Packaging Method Tape & Reel
Product Type Removable Memory Products
Shell Material Copper Alloy
Shielded No
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 9
Contact Base Material Copper Alloy
PCB Contact Termination Area Plating Material Tin
Hold-Down Without
Lead Configuration Inline
PCB Mounting Style Surface Mount
Contact Underplating Material Nickel
Vacuum Tape Without
Format Secure Digital
Operating Function Push-On Push-Off
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Thickness [µm] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Height Above PC Board [mm] Height Above PC Board [in] Polarizing Post Length [mm] Polarizing Post Length [in] Solder Tab Length [mm] Solder Tab Length [in] Mounting Angle Color Contact Mating Area Plating Material Housing Color Housing Material Number of Rows Packaging Method Product Type Shell Material Shielded UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material PCB Contact Termination Area Plating Material Hold-Down Lead Configuration PCB Mounting Style Contact Underplating Material Vacuum Tape Format Operating Function
1 1939870-1 SD CARD CONNECTOR EMBOSS ASSY Buy Now .2 – .5 -25 – 85 -13 – 185 1.7 .1 .5 2.95 .116 .55 .022 .8 .032 Right Angle Black Gold Black LCP (Liquid Crystal Polymer) 1 Tape & Reel Removable Memory Products Copper Alloy No UL 94V-0 Printed Circuit Board Board Mount Signal 9 Copper Alloy Tin Without Inline Surface Mount Nickel Without Secure Digital Push-On Push-Off
Part Number
Description
Buy Now
Contact Mating Area Plating Thickness [µm]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Height Above PC Board [mm]
Height Above PC Board [in]
Polarizing Post Length [mm]
Polarizing Post Length [in]
Solder Tab Length [mm]
Solder Tab Length [in]
Mounting Angle
Color
Contact Mating Area Plating Material
Housing Color
Housing Material
Number of Rows
Packaging Method
Product Type
Shell Material
Shielded
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
PCB Contact Termination Area Plating Material
Hold-Down
Lead Configuration
PCB Mounting Style
Contact Underplating Material
Vacuum Tape
Format
Operating Function
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.