SATA Connectors

Manufacturer TE Connectivity
Description SATA BACKPLANE RECEPTACLE, VER
Part Number 1735944-1
Profile Standard
PCB Mounting Style Surface Mount
Height above PC Board [INCH] .26
Centerline (Pitch) [INCH] .05
Centerline (Pitch) [MM] 1.27
Mounting Location Top
PCB Mount Orientation Vertical
Connector System Cable-to-Board
Circuit Application Power & Signal
Contact Configuration 7P + 15P
Number of Rows 1
Height above PC Board [MM] 6.6
Operating Temperature Range [DEGC] -40 – 100
Connector & Contact Terminates To Printed Circuit Board
Operating Temperature Range [DEGF] -40 – 212
Connector Style Receptacle
Number of Positions 22
Number of Ports 2
Connector Mounting Type Board Mount
Product selection
Selector Part Number Description Buy Now Profile PCB Mounting Style Height above PC Board [INCH] Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Mounting Location PCB Mount Orientation Connector System Circuit Application Contact Configuration Number of Rows Height above PC Board [MM] Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Connector Style Number of Positions Number of Ports Connector Mounting Type
1 1735944-1 SATA BACKPLANE RECEPTACLE, VER Buy Now Standard Surface Mount .26 .05 1.27 Top Vertical Cable-to-Board Power & Signal 7P + 15P 1 6.6 -40 – 100 Printed Circuit Board -40 – 212 Receptacle 22 2 Board Mount
2 1735944-2 SATA BACKPLANE RECEPTACLE, VER Buy Now Standard Surface Mount .26 .05 1.27 Top Vertical Cable-to-Board Power & Signal 7P + 15P 1 6.6 -40 – 100 Printed Circuit Board -40 – 212 Receptacle 22 2 Board Mount
Part Number
Description
Buy Now
Profile
PCB Mounting Style
Height above PC Board [INCH]
Centerline (Pitch) [INCH]
Centerline (Pitch) [MM]
Mounting Location
PCB Mount Orientation
Connector System
Circuit Application
Contact Configuration
Number of Rows
Height above PC Board [MM]
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Connector Style
Number of Positions
Number of Ports
Connector Mounting Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.